General information
Module type ACOPOS plug-in module
B&R ID code 0x1558
Slot Slots 2, 3 and 4
Power consumption
With encoder current consumption of 0 mA 0.35 W
With encoder current consumption of 100 mA 1.4 W
With encoder current consumption of 170 mA 2.1 W
Certifications
CE Yes
UKCA Yes
UL cULus E225616
Power conversion equipment
KC Yes
Encoder inputs
Quantity 1
Module-side connection 15-pin female DSUB, 2 pins closed
Status indicators UP/DN LEDs
Electrical isolation
Encoder - ACOPOS No
Encoder monitoring Yes
Max. encoder cable length 50 m
Encoder power supply
Output voltage 8 to 9 V
Load capacity 170 mA
Sense lines -
Sine/Cosine inputs
Signal transmission Differential signal, asymmetrical
Signal frequency DC up to 200 kHz
Differential voltage 0.5 to 1.25 Vss
Common-mode voltage Max. ±7 V
Terminating resistor 120 Ω
Resolution 16384 * Number of encoder lines
Accuracy -
Serial interface
Signal transmission Asynchronous
Protocol RS485
Baud rate 9600 baud
Ambient conditions
Temperature
Operation
Nominal 5 to 40°C
Maximum 55°C
Storage -25 to 55°C
Transport -25 to 70°C
Relative humidity
Operation 5 to 85%
Storage 5 to 95%
Transport Max. 95% at 40°C
Material number:
8AC121.60-1
Description:
  • HIPERFACE interface for installation in ACOPOS servo drives
  • Encoder monitoring
ACOPOS plug-in module, HIPERFACE interface
Automation Studio HW Upgrades Version (Date) Download
V4.0 HW Upgrade (8AC121.60-1) EXE / 196 KB
V6.0 HW Upgrade (8AC121.60-1) EXE / 556 KB
Certificates Version (Date) Download
ACOPOS KC certificates ZIP / 601 KB
E225616 UL Certificate of Compliance ACOPOS PDF / 242 KB
EU Declaration Servos ACOPOS PDF / 609 KB
UK Declaration Servos ACOPOS PDF / 109 KB
Documentation Version (Date) Download
ACOPOS User´s Manual PDF / 49 MB
Datasheet 8AC121.60-1 PDF / 755 KB
E-CAD (Electro or EPLAN Templates) Version (Date) Download
ACOPOS EPLAN P8 from V2.4 EXE / 23 MB

Please choose country and language

B&R Logo