General information
Module type | ACOPOS plug-in module |
B&R ID code | 0xA5C1 |
Slot | Slot 1 |
Support | |
Dynamic node allocation (DNA) | No |
Power consumption | Max. 3 W |
Certifications | |
CE | Yes |
UKCA | Yes |
UL |
cULus E225616 Power conversion equipment |
KC | Yes |
Interfaces
Ambient conditions
Temperature | |
Operation | |
Nominal | 5 to 40°C |
Maximum | 55°C |
Storage | -25 to 55°C |
Transport | -25 to 70°C |
Relative humidity | |
Operation | 5 to 85% |
Storage | 5 to 95% |
Transport | Max. 95% at 40°C |
Material number:
8AC114.60-2Description:
- POWERLINK interface for installation in ACOPOS servo drives
- Integrated 2-port hub for easy wiring
- For communication and configuration of ACOPOS servo drives in complex and time-critical applications
- Node number configurable using switch
Optional Accessories
POWERLINK/Ethernet cables
X20CA0E61.00020 | POWERLINK/Ethernet connection cable, RJ45 to RJ45, 0.2 m |
X20CA0E61.00050 | POWERLINK/Ethernet connection cable, RJ45 to RJ45, 0.5 m |
X20CA0E61.00100 | POWERLINK/Ethernet connection cable, RJ45 to RJ45, 1 m |
X20CA0E61.00200 | POWERLINK/Ethernet connection cable, RJ45 to RJ45, 2 m |
X20CA0E61.00500 | POWERLINK/Ethernet connection cable, RJ45 to RJ45, 5 m |
X20CA0E61.00600 | POWERLINK/Ethernet connection cable, RJ45 to RJ45, 6 m |
X20CA0E61.01000 | POWERLINK/Ethernet connection cable, RJ45 to RJ45, 10 m |
X20CA0E61.01800 | POWERLINK/Ethernet connection cable, RJ45 to RJ45, 18 m |
Automation Studio HW Upgrades | Version (Date) | Download |
---|---|---|
V2.6 HW Upgrade (8AC114.60-2) | EXE / 399 KB | |
V3.0 HW Upgrade (8AC114.60-2) | EXE / 402 KB | |
V4.1 HW Upgrade (8AC114.60-2) | EXE / 254 KB | |
V6.0 HW Upgrade (8AC114.60-2) | EXE / 540 KB |
Certificates | Version (Date) | Download |
---|---|---|
ACOPOS KC certificates | ZIP / 601 KB | |
E225616 UL Certificate of Compliance ACOPOS | PDF / 242 KB | |
EU Declaration Servos ACOPOS | PDF / 609 KB | |
UK Declaration Servos ACOPOS | PDF / 109 KB |
Documentation | Version (Date) | Download |
---|---|---|
ACOPOS User´s Manual | PDF / 49 MB | |
Datasheet 8AC114.60-2 | PDF / 2 MB |
E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
---|---|---|
ACOPOS EPLAN P8 from V2.4 | EXE / 23 MB |
M-CAD (Mechan. Templates) | Version (Date) | Download |
---|---|---|
3D file STEP 8AC114.60-2 | ZIP / 863 KB |