General information
Cable cross section 4x 35 mm² + 2x (2x 1.5 mm²)
Durability Hydrolysis resistance per EN 50396
Halogen-free per EN 60754-1
PWIS per VW PV 3.10.7
Oil resistance per EN 60811-404
Flame propagation per EN 60332-1-2
Certification E170315 cRUus AWM STYLE 21209 VW-1 I/II A/B 90°C 1000 V FT1
Certifications
CE Yes
UKCA Yes
UL cULus E225616
Power conversion equipment
Cable construction
Power lines
Quantity 4
Wire insulation PP
Wire colors Green/Yellow,
Black, labeled in white U/L1/C/L+, V/L2, W/L3/D/L-
Variant Copper stranded wire
Cross section 35 mm²
Shield No
Stranding No
Signal line
Quantity 4
Wire insulation PP
Wire colors Black, labeled in white 5, 6, 7, 8
Variant Copper stranded wire
Cross section 4x 1.5 mm²
Shield Shielded in pairs, tinned copper braiding, optical coverage approx. 85% and foil shield
Stranding No. 5+6, no. 7+8
Cable stranding With filler elements
Cable shield Tinned copper braiding, optical coverage approx. 85%
Outer jacket
Material PUR
Color Orange, similar to RAL 2003 flat
Labeling 4x 35+ 2x (2x 1.5) C E170315 cRUus AWM STYLE 21209 VW-1 I/II A/B 90°C 1000 V FT1
Electrical properties
Operating voltage Max. 1000 VAC (UL)
Test voltage
Wire - Wire 4 kV
Wire - Shield 4 kV
Current-carrying capacity 35 mm²: 135 A
1.5 mm²: 18 A
Conductor resistance
Power lines ≤0.554 Ω/km
Signal line ≤13.3 Ω/km
Insulation resistance ≥500 MΩ*km
Current-carrying capacity per DIN VDE 0298 part 4, table 11
Wall mounting 133.77 A
Installed in conduit or cable duct 116.48 A
Installed in cable tray 143.78 A
Ambient conditions
Temperature
Storage -30°C to +90°C
Transport -30°C to +90°C
Moving -30°C to +90°C
Static -50°C to +90°C
Mechanical properties
Dimensions
Length 5 m
Diameter 30.5 mm ±0.5 mm
Bend radius
Single bend ≥124 mm
Moving ≥232.5 mm
Drag chain data
Acceleration 50 m/s² up to 3 m travel path
15 m/s² up to 10 m travel path
5 m/s² up to 20 m travel path
Flex cycles ≤10,000,000
Speed ≤5 m/s
Weight 9.73 kg
Material number:
8CM005.12-8
Description:
  • UL/CSA listed
  • Can be used in cable drag chains
  • Not pre-assembled
Motor cable, length 5 m, 4x 35 mm² + 2x (2x 1.5 mm²), not pre-assembled, can be used in cable drag chains
Certificates Version (Date) Download
E225616 UL Certificate of Compliance ACOPOS PDF / 242 KB
EU Declaration Servos ACOPOS PDF / 609 KB
UK Declaration Servos ACOPOS PDF / 109 KB
Documentation Version (Date) Download
ACOPOS User´s Manual PDF / 49 MB
Datasheet 8CM005.12-8 PDF / 84 KB

Please choose country and language

B&R Logo