Material Number Description
8ECH0001.11140-0 Cable extension for 1.5 mm² hybrid motor cable with speedtec connector size 1, length 1 m, can be used in cable drag chains
8ECH0002.11140-0 Cable extension for 1.5 mm² hybrid motor cable with speedtec connector size 1, length 2 m, can be used in cable drag chains
8ECH0003.11140-0 Cable extension for 1.5 mm² hybrid motor cable with speedtec connector size 1, length 3 m, can be used in cable drag chains
8ECH0004.11140-0 Cable extension for 1.5 mm² hybrid motor cable with speedtec connector size 1, length 4 m, can be used in cable drag chains
8ECH0005.11140-0 Cable extension for 1.5 mm² hybrid motor cable with speedtec connector size 1, length 5 m, can be used in cable drag chains
8ECH0006.11140-0 Cable extension for 1.5 mm² hybrid motor cable with speedtec connector size 1, length 6 m, can be used in cable drag chains
8ECH0007.11140-0 Cable extension for 1.5 mm² hybrid motor cable with speedtec connector size 1, length 7 m, can be used in cable drag chains
8ECH0008.11140-0 Cable extension for 1.5 mm² hybrid motor cable with speedtec connector size 1, length 8 m, can be used in cable drag chains
8ECH0009.11140-0 Cable extension for 1.5 mm² hybrid motor cable with speedtec connector size 1, length 9 m, can be used in cable drag chains
8ECH0010.11140-0 Cable extension for 1.5 mm² hybrid motor cable with speedtec connector size 1, length 10 m, can be used in cable drag chains
8ECH0011.11140-0 Cable extension for 1.5 mm² hybrid motor cable with speedtec connector size 1, length 11 m, can be used in cable drag chains
8ECH0012.11140-0 Cable extension for 1.5 mm² hybrid motor cable with speedtec connector size 1, length 12 m, can be used in cable drag chains
8ECH0013.11140-0 Cable extension for 1.5 mm² hybrid motor cable with speedtec connector size 1, length 13 m, can be used in cable drag chains
8ECH0014.11140-0 Cable extension for 1.5 mm² hybrid motor cable with speedtec connector size 1, length 14 m, can be used in cable drag chains
8ECH0015.11140-0 Cable extension for 1.5 mm² hybrid motor cable with speedtec connector size 1, length 15 m, can be used in cable drag chains
8ECH0016.11140-0 Cable extension for 1.5 mm² hybrid motor cable with speedtec connector size 1, length 16 m, can be used in cable drag chains
8ECH0017.11140-0 Cable extension for 1.5 mm² hybrid motor cable with speedtec connector size 1, length 17 m, can be used in cable drag chains
8ECH0018.11140-0 Cable extension for 1.5 mm² hybrid motor cable with speedtec connector size 1, length 18 m, can be used in cable drag chains
8ECH0019.11140-0 Cable extension for 1.5 mm² hybrid motor cable with speedtec connector size 1, length 19 m, can be used in cable drag chains
8ECH0020.11140-0 Cable extension for 1.5 mm² hybrid motor cable with speedtec connector size 1, length 20 m, can be used in cable drag chains
8ECH0021.11140-0 Cable extension for 1.5 mm² hybrid motor cable with speedtec connector size 1, length 21 m, can be used in cable drag chains
8ECH0022.11140-0 Cable extension for 1.5 mm² hybrid motor cable with speedtec connector size 1, length 22 m, can be used in cable drag chains
8ECH0023.11140-0 Cable extension for 1.5 mm² hybrid motor cable with speedtec connector size 1, length 23 m, can be used in cable drag chains
8ECH0024.11140-0 Cable extension for 1.5 mm² hybrid motor cable with speedtec connector size 1, length 24 m, can be used in cable drag chains
8ECH0025.11140-0 Cable extension for 1.5 mm² hybrid motor cable with speedtec connector size 1, length 25 m, can be used in cable drag chains
8ECH0026.11140-0 Cable extension for 1.5 mm² hybrid motor cable with speedtec connector size 1, length 26 m, can be used in cable drag chains
8ECH0027.11140-0 Cable extension for 1.5 mm² hybrid motor cable with speedtec connector size 1, length 27 m, can be used in cable drag chains
8ECH0028.11140-0 Cable extension for 1.5 mm² hybrid motor cable with speedtec connector size 1, length 28 m, can be used in cable drag chains
8ECH0029.11140-0 Cable extension for 1.5 mm² hybrid motor cable with speedtec connector size 1, length 29 m, can be used in cable drag chains
8ECH0030.11140-0 Cable extension for 1.5 mm² hybrid motor cable with speedtec connector size 1, length 30 m, can be used in cable drag chains
8ECH0033.11140-0 Cable extension for 1.5 mm² hybrid motor cable with speedtec connector size 1, length 33 m, can be used in cable drag chains
8ECH0040.11140-0 Cable extension for 1.5 mm² hybrid motor cable with speedtec connector size 1, length 40 m, can be used in cable drag chains
8ECH01X5.11140-0 Cable extension for 1.5 mm² hybrid motor cable with speedtec connector size 1, length 1.5 m, can be used in cable drag chains

Please choose country and language

B&R Logo