General information
Short description | Push-in terminal block, 1-row, for 8EIxXxxxx.xxxx-1 / 8EI01xHxSxx.xxxx-1 servo drives, connector X6 (braking resistor) |
Certifications | |
CE | Yes |
UKCA | Yes |
UL |
cULus E225616 Power conversion equipment |
Terminal block
Note |
Label 3: PE RB- RB+ Coding A: 000 1-row Locking mechanism: Click-and-lock system |
Number of pins | 3 |
Type of terminal block | Push-in spring connector |
Cable type | Only copper wires (no aluminum wires!) |
Coding | A |
Pitch | 7.62 mm |
Wire stripping length | 15 mm |
Connection cross section | |
AWG wire | 24 to 8 AWG |
Wire end sleeves with plastic covering | 0.25 to 4 mm² |
Single-wire | 0.2 to 10 mm² |
Fine-stranded wires | 0.2 to 6 mm² |
With wire end sleeve | 0.25 to 6 mm² |
Electrical properties
Nominal voltage | 1000 V (IEC) / 600 V (UL) |
Nominal current | 41 A (IEC) / 35 A (UL) |
Mechanical properties
Dimensions | |
Width | 22.9 mm |
Height | 19.8 mm |
Depth | 38.5 mm |
Weight | 16 g |
Material number:
8TB3103.222A-20Description:
3-pin push-in terminal block, 1-row, with locking mechanism, pitch: 7.62 mm, label 2: PE RB- RB+, coding A: 000
Documentation | Version (Date) | Download |
---|---|---|
Datasheet 8TB3103.222A-20 | PDF / 193 KB |
M-CAD (Mechan. Templates) | Version (Date) | Download |
---|---|---|
3D file STEP 8TB3103.222A-20 | ZIP / 238 KB |