General information
Short description | Push-in terminal block, 1-row, for 8EIxxxxxx1x.xxxx-1 servo drives, connector X7 (enable) |
Certifications | |
CE | Yes |
UKCA | Yes |
UL |
cULus E225616 Power conversion equipment |
Terminal block
Note |
Label 1: 4 3 2 1 Coding 0: None 1-row Yellow |
Number of pins | 4 |
Type of terminal block | Push-in spring connector |
Cable type | Only copper wires (no aluminum wires!) |
Coding | 0 |
Pitch | 5.08 mm |
Wire stripping length | 10 mm |
Connection cross section | |
AWG wire | 26 to 12 AWG |
Wire end sleeves with plastic covering | 0.25 to 1.5 mm² |
Single-wire | 0.2 to 2.5 mm² |
Fine-stranded wires | 0.2 to 2.5 mm² |
With wire end sleeve | 0.25 to 2.5 mm² |
Electrical properties
Nominal voltage | 320 V (IEC) / 300 V (UL) |
Nominal current | 12 A (IEC) / 10 A (UL) |
Mechanical properties
Dimensions | |
Width | 26 mm |
Height | 15 mm |
Depth | 25.6 mm |
Weight | 7 g |
Material number:
8TB2104.2210-50Description:
4-pin push-in terminal block, yellow, 1-row, with locking mechanism, pitch: 5.08 mm, label 1: 4 3 2 1
Documentation | Version (Date) | Download |
---|---|---|
Datasheet 8TB2104.2210-50 | PDF / 189 KB |
M-CAD (Mechan. Templates) | Version (Date) | Download |
---|---|---|
3D file STEP 8TB2104.2210-50 | ZIP / 137 KB |