General information
Short description | ACOPOS P3 fan module, replacement fan for ACOPOS P3 servo drive double-width (8EI017xxD/8EI022xxD/8EI024/8EI034/8EI044) |
Certifications | |
CE | Yes |
UKCA | Yes |
UL |
cULus E225616 Power conversion equipment |
Mechanical properties
Dimensions | |
Width | 121 mm |
Height | 77 mm |
Depth | 50 mm |
Weight | 150 g |
Material number:
8EXF200.0000-00Description:
ACOPOS P3 fan module, replacement fan for ACOPOS P3 servo drive double-width (8EI017xxD/8EI022xxD/ 8EI024/8EI034/8EI044)
Certificates | Version (Date) | Download |
---|---|---|
EU Declaration Servos ACOPOS P3 | PDF / 205 KB | |
UK Declaration Servos ACOPOS P3 | PDF / 126 KB |
Documentation | Version (Date) | Download |
---|---|---|
Datasheet 8EXF200.0000-00 | PDF / 37 MB |