General information
Power consumption | Max. 2.5 W |
Certifications | |
CE | Yes |
UL |
cULus E225616 Power conversion equipment |
Display
Type | LCD |
Colors | Black/White |
Resolution | 128 x 64 |
Keys
Type | Short stroke keys |
Quantity | 4 |
Electrical properties
Nominal voltage | 5 to 26 VDC |
Operating conditions
Degree of protection per EN 60529 | IP20 |
Ambient conditions
Temperature | |
Operation | |
Nominal | 5 to 40°C |
Maximum | 55°C |
Storage | -25 to 55°C |
Transport | -25 to 70°C |
Relative humidity | |
Storage | 5 to 95% |
Transport | 95% at 40°C |
Material number:
8EAD0000.000-1Description:
An 8EAD display module can be plugged into the X9 interface of an 8EI servo drive to display information about the drive and set its parameters:
- Viewing/setting the POWERLINK node number
- Viewing the operating system version of the 8EI servo drive
- Viewing general information about the 8EI servo drive
The four keys on the front of the display module are used to navigate the menu and set parameters.
Display module, LCD, 128 x 64, black/white, 1x USB 3.0Certificates | Version (Date) | Download |
---|---|---|
EU Declaration Servos ACOPOS P3 | PDF / 205 KB | |
UK Declaration Servos ACOPOS P3 | PDF / 126 KB |
Documentation | Version (Date) | Download |
---|---|---|
Datasheet 8EAD0000.000-1 | PDF / 604 KB |
M-CAD (Mechan. Templates) | Version (Date) | Download |
---|---|---|
3D file STEP 8EAD0000.000-1 | ZIP / 3 MB |