General information
Cable cross section | 5x 2x 0.14 mm² + 1x 2x 0.50 mm² |
Durability | Oil resistance per VDE 0472 Part 803 as well as standard hydraulic oils |
Certification | UL AWM Style 20963, 80°C, 30 V, E63216 and CSA AWM I/II A/B, 90°C, 30 V, FT1 LL46064 |
Cable construction
Supply lines | |
Quantity | 2 |
Wire insulation | Special thermoplastic material |
Wire colors | White/Green, white/red |
Variant | Tinned copper stranded wire |
Cross section | 0.5 mm² |
Shield | No |
Stranding | White/Red with white/green and filler elements |
Signal line | |
Quantity | 10 |
Wire insulation | Special thermoplastic material |
Wire colors | Blue, brown, yellow, gray, green, pink, red, black, violet, white |
Variant | Tinned copper stranded wire |
Cross section | 0.14 mm² |
Shield | No |
Stranding | Green with brown, gray with yellow, white with violet, black with red, pink with blue |
Cable stranding | With terminating foil shield |
Cable shield | Copper braiding, optical coverage > 85% and foil shield |
Outer jacket | |
Material | PUR |
Color | RAL 6018 |
Labeling | B&R 10x0,14+2x0,50 FLEX UL AWM STYLE 20963 80°C 30 V E63216 CSA AWM I/II A/B 90°C 30 V FT1 LL46064 |
Electrical properties
Test voltage | |
Wire - Wire | 1 kV |
Wire - Shield | 0.8 kV |
Conductor resistance | |
Supply lines | ≤40 Ω/km |
Signal line | ≤140 ohm/km |
Insulation resistance | >200 MΩ/km |
Ambient conditions
Temperature | |
Moving | -10 to 80°C |
Static | -40 to 90°C |
Material number:
80CM20005.65-01Description:
HIPERFACE encoder cable, length 20 m, 5x 2x 0.14 mm², 2x 0.5 mm², series 615 signal connector on the motor side, 9-pin DSUB connector on the drive side, can be used in cable drag chains
Certificates | Version (Date) | Download |
---|---|---|
EU Declaration ACOPOSmicro | PDF / 201 KB |
Documentation | Version (Date) | Download |
---|---|---|
Data sheet HIPERFACE encoder cable | PDF / 208 KB |