Ambient conditions
Temperature | |
Operation | 5 to 40°C |
Storage | -25 to 55°C |
Transport | -25 to 70°C |
Mechanical properties
Dimensions | |
Width | 60 mm |
Length | 71.5 mm |
Height | 10 mm |
Weight | Approx. 0.5 kg |
Material number:
8F1TCA.SWGS0000I-1Description:
ACOPOStrak wear gauge set: 1x v-wheel wear gauge, 1x flat wheel wear gauge
Documentation | Version (Date) | Download |
---|---|---|
Data sheet 8F1TCA.SWGS0000I-1 V1.5 | PDF / 174 KB |