Short description
Bus controller | POWERLINK (V1/V2) controlled node |
General information
Inputs/Outputs |
4 digital inputs, 2 digital channels, configurable as inputs or outputs using software, 2 analog inputs, 1 analog output, 1 ABR input, also usable as 5 V differential inputs/outputs, inputs with special function |
Insulation voltage between channel and bus | 500 Veff |
Nominal voltage | 24 VDC |
B&R ID code | |
Bus controller | 0xE2DC |
Internal I/O module | 0xE2DF |
Status indicators | I/O function per channel, supply voltage, bus function |
Diagnostics | |
Outputs | Yes, using LED status indicator and software |
I/O power supply | Yes, using LED status indicator and software |
Support | |
Dynamic node allocation (DNA) | Yes |
reACTION-capable I/O channels | Yes |
Connection type | |
Fieldbus | M12, D-coded |
X2X Link | M12, B-coded |
Inputs/Outputs | M12, 5-pin, A-coded |
Encoder | M12, 12-pin, A-coded |
I/O power supply | M8, 4-pin |
Power output | 15 W X2X Link power supply for I/O modules |
Power consumption | |
Fieldbus | 4.6 W |
Internal I/O | 6 W |
X2X Link power supply | 19.6 W at maximum power output for connected I/O modules |
Application memory | |
Type | 16 Mbit flash memory |
Data retention | 20 years at 55°C |
Guaranteed erase/write cycles | 100,000 |
Certifications | |
CE | Yes |
UKCA | Yes |
ATEX |
Zone 2, II 3G Ex nA IIA T5 Gc IP67, Ta = 0 - Max. 60°C TÜV 05 ATEX 7201X |
UL |
cULus E115267 Industrial control equipment |
HazLoc |
cCSAus 244665 Process control equipment for hazardous locations Class I, Division 2, Groups ABCD, T5 |
Interfaces
Encoder power supply connector 8
5 VDC | Module-internal, max. 0.3 A summation current |
24 VDC | Module-internal, max. 0.5 A summation current |
I/O power supply
Sensor/Actuator power supply
Voltage | I/O power supply minus voltage drop for short-circuit protection |
Voltage drop for short-circuit protection at 0.5 A | Max. 2 VDC |
Summation current | Max. 0.5 A |
Short-circuit proof | Yes |
ABR incremental encoder
Quantity | 1 |
Encoder inputs |
DI 5 to DI 7, 5 V, symmetrical DI 1 to DI 4 and DI 8 to DI 9, 24 V, asymmetrical |
Counter size | 32-bit |
Input frequency |
DI 1 to DI 7: 250 kHz DI 8 and DI 9: 100 kHz |
Evaluation | 4x |
Encoder power supply |
5 V: Module-internal, max. 0.3 A 24 V: Module-internal, max. 0.5 A |
Overload characteristics of encoder power supply | Short-circuit proof, overload-proof |
Digital inputs 5 VDC
Nominal voltage | 5 VDC |
Input circuit | Differential |
Insulation voltage between encoder and bus | 500 Veff |
Input filter | |
Hardware | No input filter |
Software | Default 200 ns, configurable between 200 ns and 5 ms in 20 ns intervals |
Digital inputs 24 VDC
Analog inputs
Digital outputs 5 VDC
Digital outputs 24 VDC
Nominal voltage | 24 VDC |
Nominal output current | 0.4 A |
Variant | Push/Pull |
Output protection | Thermal shutdown in the event of overcurrent or short circuit |
Braking voltage when switching off inductive loads | 50 VDC |
Diagnostic status | Overload monitoring |
Switch-on in the event of overload shutdown or short-circuit shutdown | Approx. 25 ms |
Peak short-circuit current | <1 A |
Switching voltage | 24 VDC (-15/+20%) |
Switching frequency | |
Resistive load | Max. 100 kHz |
Inductive load | Max. 100 kHz |
Switching delay | |
0 → 1 | <1 µs |
1 → 0 | <1 µs |
Insulation voltage between channel and bus | 500 Veff |
Analog outputs
Electrical properties
Electrical isolation |
Bus isolated from POWERLINK and channel Channel not isolated from channel |
Operating conditions
Mounting orientation | |
Any | Yes |
Installation elevation above sea level | |
0 to 2000 m | No limitation |
>2000 m | Reduction of ambient temperature by 0.5°C per 100 m |
Degree of protection per EN 60529 | IP67 |
Ambient conditions
Temperature | |
Operation | -25 to 60°C |
Derating | - |
Storage | -40 to 85°C |
Transport | -40 to 85°C |
Mechanical properties
Dimensions | |
Width | 53 mm |
Height | 155 mm |
Depth | 42 mm |
Weight | 320 g |
Torque for connections | |
M8 | Max. 0.4 Nm |
M12 | Max. 0.6 Nm |
Material number:
X67BC81RT.L12Description:
- POWERLINK
- reACTION Technology module
- Integrated hub for efficient cabling
- 4 digital inputs
- 5 digital channels, configurable as inputs or outputs
- 2 analog inputs ±10 V
- 1 analog input ±10 V
- 1 ABR incremental encoder input 5 V
- 5 V and 24 V encoder power supply integrated in the encoder connector
- I/O configuration and firmware update via the fieldbus
- Integrated connection to local expansions via X2X Link for 250 additional modules
- Cycle time configurable starting at 200 µs for local expansions
The bus controller makes it possible to connect X2X Link I/O nodes to POWERLINK. It is also possible to operate the X2X Link cycle synchronously 1:1 or synchronous to POWERLINK using a prescaler.
Additional X2X Link I/O nodes (X67 modules or other modules based on X2X Link) can be connected using the integrated X2X Link connection. Mechanically, POWERLINK is connected via an IP67-rated standard D-coded M12 Ethernet connector.
POWERLINK is a standard protocol for Fast Ethernet equipped with hard real-time characteristics. The POWERLINK Standardization Group (EPSG) ensures that the standard remains open and is continually developed:: www.ethernet-powerlink.org.
Ultrafast reACTION Technology makes it possible to control I/O channels with response times down to 1 μs. All of the commands that can be used for reACTION programs are provided as function blocks in special libraries (e.g. AsIORTI). Programming using the standard Function Block Diagram (FBD) editor in Automation Studio is compliant with IEC 61131-3.
Automation Studio HW Upgrades | Version (Date) | Download |
---|---|---|
V4.1 HW Upgrade (X67BC81RT.L12) | EXE / 4 MB |
E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
---|---|---|
X67 EPLAN P8 from V2.4 | EXE / 105 MB |
M-CAD (Mechan. Templates) | Version (Date) | Download |
---|---|---|
3D File STEP X67BC8xxx.L12 | ZIP / 1 MB |