Short description
Accessories | Multifunction attachment cable, 12-pin, angled, 5 m |
General information
Note |
Halogen-free CFC- and cadmium-free |
Durability |
Oil resistant per VDE 0472 Part 803 Flame-retardant per VDE 0472 Part 804 / B Salt water resistant |
Cable cross section | |
AWG | 12x 28 AWG |
mm² | 12x 0.14 mm² |
Cable construction
Cable shield | Copper braiding, coverage >84% |
Outer jacket | |
Material | Polyether polyurethane (PUR) |
Color | Gray |
Wires | |
Wire insulation | Polypropylene (PP) 9Y |
Wire colors | Brown, black, blue, white, gray, green, pink, yellow, red, violet, gray/pink, red/blue |
Type |
El copper bare conductors Fine stranded wire (72x 0.05 mm / 72x 44 AWG) |
Stranding | 12 wires, stranded |
Electrical properties
Nominal current | 1.5 A / Contact per IEC 60512-3 |
Operating voltage | 30 V |
Insulation resistance | >109 Ω per IEC 60512-2 |
Operating conditions
Degree of protection per EN 60529 | |
Connector/Coupling | IP67, only when screwed in, per IEC 60529 |
Ambient conditions
Temperature | |
Transport | -40 to 90°C |
Fixed installation | -40 to 90°C |
Flexible installation | 0 to 90°C |
Mechanical properties
Dimensions | |
Length | 5 m |
Diameter | 6.2 mm ±0.15 mm |
Bend radius | ≥10x outer diameter |
Material number:
X67CA0I51.0050Description:
Multifunction attachment cable, angled, 5 m
Documentation | Version (Date) | Download |
---|---|---|
X67 System User´s Manual | PDF / 6 MB |