Short description
Hub 8-port industrial hub
General information
Status indicators Network activity for each channel, link/collision for each channel, supply voltage
Diagnostics
Bus function Yes, using LED status indicator
Hub power supply Yes, using LED status indicator
Connection type
Fieldbus 8x M12, D-coded
I/O power supply M8, 4-pin
Power consumption
Internal 2.5 W
Certifications
CE Yes
UKCA Yes
UL cULus E115267
Industrial control equipment
Interfaces
Type Ethernet
Standard (compliance) ANSI/IEEE 802.3 Class II
Variant M12 interface (male connector on the module)
Line length Max. 100 m between 2 stations (segment length)
Transfer rate 10/100 Mbit/s
Transfer
Physical layer 10BASE-T/100BASE-TX
Half-duplex Yes
Full-duplex No
Autonegotiation Yes
Auto-MDI/MDIX Yes
Hub propagation delay 0.79 to 0.86 µs
I/O power supply
Nominal voltage 12/24 VDC
Voltage range 8 to 32 VDC
Integrated protection Reverse polarity protection, overvoltage protection
Operating conditions
Mounting orientation
Any Yes
Installation elevation above sea level
0 to 2000 m No limitation
>2000 m Reduction of ambient temperature by 0.5°C per 100 m
Degree of protection per EN 60529 IP67
Ambient conditions
Temperature
Operation -40 to 60°C
Derating See section "Derating".
Storage -40 to 85°C
Transport -40 to 85°C
Mechanical properties
Dimensions
Width 53 mm
Height 155 mm
Depth 42 mm
Weight 320 g
Torque for connections
M8 Max. 0.4 Nm
M12 Max. 0.6 Nm
Material number:
X67HB8880.L12
Description:
  • 8-port industrial hub
  • Large voltage range of 8 to 32 VDC
  • Load dump protection

The Ethernet hub is a standalone device that can be used universally as a hub in POWERLINK networks. It is suitable for both 100 Mbit/s (Fast Ethernet) and 10 Mbit/s networks. The hub automatically recognizes the transfer speed for the channels.

The Ethernet connections are made using D-keyed M12 connectors. All ports are equipped with auto-MDIX (auto-crossover).

The module is designed for a voltage range of 8 to 32 VDC and equipped with a power supply protected against load dump.

Automation Studio HW Upgrades Version (Date) Download
V4.0 HW Upgrade (X67HB8880.L12) EXE / 993 KB
Certificates Version (Date) Download
E115267 UL CoC X67 PDF / 155 KB
EU Declaration ATEX X67 PDF / 191 KB
EU Declaration PLC X67 PDF / 674 KB
UK Declaration PLC X67 PDF / 469 KB
Documentation Version (Date) Download
Data sheet X67HB8880.L12 PDF / 262 KB
Installation- / EMC-Guide PDF / 20 MB
X67 System User´s Manual PDF / 6 MB
E-CAD (Electro or EPLAN Templates) Version (Date) Download
X67 EPLAN P8 from V2.4 EXE / 105 MB
M-CAD (Mechan. Templates) Version (Date) Download
3D File DXF/STEP X67HB8880.L12 ZIP / 69 KB

Please choose country and language

B&R Logo