Short description
Communication module EtherNet/IP Adapter (slave)
General information
B&R ID code 0xA71C
Status indicators Module status, network status, data transfer
Diagnostics
Module status Yes, using LED status indicator and software
Network status Yes, using LED status indicator and software
Data transfer Yes, using LED status indicator
Power consumption 2 W
Additional power dissipation caused by actuators (resistive) [W] -
Certifications
CE Yes
UKCA Yes
ATEX Zone 2, II 3G Ex nA nC IIA T5 Gc
IP20, Ta (see X20 user's manual)
FTZÚ 09 ATEX 0083X
UL cULus E115267
Industrial control equipment
HazLoc cCSAus 244665
Process control equipment
for hazardous locations
Class I, Division 2, Groups ABCD, T5
DNV Temperature: B (0 to 55°C)
Humidity: B (up to 100%)
Vibration: B (4 g)
EMC: B (bridge and open deck)
CCS Yes
LR ENV1
KR Yes
ABS Yes
BV EC33B
Temperature: 5 - 55°C
Vibration: 4 g
EMC: Bridge and open deck
KC Yes
Interfaces
Fieldbus EtherNet/IP Adapter (slave)
Variant 2x shielded RJ45 (switch)
Line length Max. 100 m between 2 stations (segment length)
Transfer rate 10/100 Mbit/s
Transfer
Physical layer 10BASE-T/100BASE-TX
Half-duplex Yes
Full-duplex Yes
Autonegotiation Yes
Auto-MDI/MDIX Yes
Controller netX100
Electrical properties
Electrical isolation PLC isolated from EtherNet/IP (IF1 and IF2)
Operating conditions
Mounting orientation
Horizontal Yes
Vertical Yes
Installation elevation above sea level
0 to 2000 m No limitation
>2000 m Reduction of ambient temperature by 0.5°C per 100 m
Degree of protection per EN 60529 IP20
Ambient conditions
Temperature
Operation
Horizontal mounting orientation -25 to 60°C
Vertical mounting orientation -25 to 50°C
Derating -
Storage -40 to 85°C
Transport -40 to 85°C
Relative humidity
Operation 5 to 95%, non-condensing
Storage 5 to 95%, non-condensing
Transport 5 to 95%, non-condensing
Mechanical properties
Slot In the X20 PLC and expandable bus controller X20BC1083
Material number:
X20IF10D3-1
Description:
  • EtherNet/IP adapter (slave)
  • Integrated switch for efficient cabling

The interface module is equipped with an EtherNet/IP adapter interface. This allows the B&R system (I/O modules, POWERLINK, etc.) to be connected to systems from other manufacturers and makes it possible to quickly and easily transfer data in both directions.

The interface module can be operated in X20 CPUs or in the expandable POWERLINK bus controller X20BC1083.

The interface is equipped with 2 RJ45 connections. Both connections result in an integrated switch. This makes it easy to implement daisy chain cabling.

Automation Studio HW Upgrades Version (Date) Download
V3.0 HW Upgrade (X20IF10D3-1) EXE / 751 KB
V4.0 HW Upgrade (X20IF10D3-1) EXE / 5 MB
Certificates Version (Date) Download
244665 CSA HazLoc CoC X20, X67 PDF / 158 KB
ABS Certificate of Product Design Assessment - X20 IO Series PDF / 2 MB
BV Type Approval Certificate - X20 PDF / 556 KB
CCS Type Approval Certificate - X20 PDF / 285 KB
DNV Type Approval Certificate - X20 PDF / 194 KB
E115267 UL CoC X20 PDF / 1 MB
EU Declaration ATEX X20 PDF / 218 KB
EU Declaration of conformity PLC X20 PDF / 169 KB
FTZU 09 ATEX 0083X PDF / 771 KB
KR Type Approval Certificate MIL39390-AC003 (X20 System) PDF / 758 KB
Lloyds Register PDF / 502 KB
RINA Type Approval Certificate - X20 / Power Panel T30 PDF / 1 MB
UK Declaration PLC X20 PDF / 151 KB
X20, X67 KC certificates PDF / 6 MB
X20IF10D3-1 Certificate PDF / 46 KB
Documentation Version (Date) Download
Data sheet X20(c)IF10D3-1 PDF / 2 MB
Installation- / EMC-Guide PDF / 20 MB
X20 Package leaflet ATEX/CSA PDF / 2 MB
X20 System User´s Manual PDF / 7 MB
E-CAD (Electro or EPLAN Templates) Version (Date) Download
X20 EPLAN P8 from V2.4 EXE / 160 MB
Fieldbus equipment description files Version (Date) Download
X20IF10D3-1 EDS Paket ZIP / 418 KB
M-CAD (Mechan. Templates) Version (Date) Download
3D File STEP/DXF X20 Module ZIP / 1 MB

Please choose country and language

B&R Logo