Short description
Communication module | 1x POWERLINK (V1/V2) managing or controlled node |
General information
B&R ID code | 0xB455 |
Status indicators | Module status, bus function |
Diagnostics | |
Module status | Yes, using LED status indicator and software |
Bus function | Yes, using LED status indicator and software |
Power consumption | 1.8 W (rev. <D0: 2 W) |
Additional power dissipation caused by actuators (resistive) [W] | - |
Certifications | |
CE | Yes |
UKCA | Yes |
ATEX |
Zone 2, II 3G Ex nA nC IIA T5 Gc IP20, Ta (see X20 user's manual) FTZÚ 09 ATEX 0083X |
UL |
cULus E115267 Industrial control equipment |
HazLoc |
cCSAus 244665 Process control equipment for hazardous locations Class I, Division 2, Groups ABCD, T5 |
CCS | Yes |
KC | Yes |
Interfaces
Electrical properties
Electrical isolation | PLC isolated from POWERLINK (X1) |
Operating conditions
Mounting orientation | |
Horizontal | Yes |
Vertical | Yes |
Installation elevation above sea level | |
0 to 2000 m | No limitation |
>2000 m | Reduction of ambient temperature by 0.5°C per 100 m |
Degree of protection per EN 60529 | IP20 |
Ambient conditions
Temperature | |
Operation | |
Horizontal mounting orientation | -25 to 60°C |
Vertical mounting orientation | -25 to 50°C |
Derating | - |
Storage | -40 to 85°C |
Transport | -40 to 85°C |
Relative humidity | |
Operation | 5 to 95%, non-condensing |
Storage | 5 to 95%, non-condensing |
Transport | 5 to 95%, non-condensing |
Mechanical properties
Slot | In the X20 PLC |
Material number:
X20IF1086-2Description:
- POWERLINK for real-time Ethernet communication
- 100 Base-FX port
- Poll response chaining
- Dynamic Node Allocation (DNA)
The interface module can be used to expand the X20 CPU for specific applications. It is equipped with an POWERLINK interface.
This interface uses a 100 Base-FX port. The POWERLINK connection is made using 62.5/125 μm or 50/125 µm fiber optic multimode cable with a duplex LC connection. The module and network status is indicated using LEDs.
Automation Studio HW Upgrades | Version (Date) | Download |
---|---|---|
V3.0 HW Upgrade (X20IF1086-2) | EXE / 1 MB | |
V4.0 HW Upgrade (X20IF1086-2) | EXE / 982 KB |
Documentation | Version (Date) | Download |
---|---|---|
Data sheet X20IF1086-2 | PDF / 216 KB | |
Installation- / EMC-Guide | PDF / 20 MB | |
X20 Package leaflet ATEX/CSA | PDF / 2 MB | |
X20 System User´s Manual | PDF / 7 MB |
E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
---|---|---|
X20 EPLAN P8 from V2.4 | EXE / 160 MB |