Short description
Communication module | 1x RS485/RS422 |
General information
B&R ID code | 0x1F28 |
Status indicators | Module status, data transfer |
Diagnostics | |
Module status | Yes, using LED status indicator |
Data transfer | Yes, using LED status indicator |
Power consumption | 0.42 W |
Additional power dissipation caused by actuators (resistive) [W] | - |
Certifications | |
CE | Yes |
UKCA | Yes |
ATEX |
Zone 2, II 3G Ex nA nC IIA T5 Gc IP20, Ta (see X20 user's manual) FTZÚ 09 ATEX 0083X |
UL |
cULus E115267 Industrial control equipment |
HazLoc |
cCSAus 244665 Process control equipment for hazardous locations Class I, Division 2, Groups ABCD, T5 |
DNV |
Temperature: B (0 to 55°C) Humidity: B (up to 100%) Vibration: B (4 g) EMC: B (bridge and open deck) |
CCS | Yes |
LR | ENV1 |
KR | Yes |
ABS | Yes |
BV |
EC33B Temperature: 5 - 55°C Vibration: 4 g EMC: Bridge and open deck |
KC | Yes |
Interfaces
Interface IF1 | |
Signal | RS485/RS422 |
Variant | 9-pin female DSUB connector |
Max. distance | 1200 m |
Transfer rate | Max. 115.2 kbit/s |
FIFO buffer | 16 bytes in the transmit and receive directions |
Terminating resistor | External using T-connector (0G1000.00-090) |
Controller | UART type 16C550 compatible |
Electrical properties
Electrical isolation | PLC isolated from RS485/RS422 (IF1) |
Operating conditions
Mounting orientation | |
Horizontal | Yes |
Vertical | Yes |
Installation elevation above sea level | |
0 to 2000 m | No limitation |
>2000 m | Reduction of ambient temperature by 0.5°C per 100 m |
Degree of protection per EN 60529 | IP20 |
Ambient conditions
Temperature | |
Operation | |
Horizontal mounting orientation | -25 to 60°C |
Vertical mounting orientation | -25 to 50°C |
Derating | - |
Storage | -40 to 85°C |
Transport | -40 to 85°C |
Relative humidity | |
Operation | 5 to 95%, non-condensing |
Storage | 5 to 95%, non-condensing |
Transport | 5 to 95%, non-condensing |
Mechanical properties
Slot | In the X20 PLC |
Material number:
X20IF1030Description:
- RS485/RS422 connection
The interface module can be used to expand the X20 CPU for specific applications. It is equipped with an RS485/RS422 interface.
Optional Accessories
Infrastructure components
0G1000.00-090 | Bus connector, RS485, for PROFIBUS networks |
Automation Studio HW Upgrades | Version (Date) | Download |
---|---|---|
V2.7 HW Upgrade (X20IF1030) | EXE / 484 KB | |
V3.0 HW Upgrade (X20IF1030) | EXE / 484 KB | |
V4.0 HW Upgrade (X20IF1030) | EXE / 786 KB |
Documentation | Version (Date) | Download |
---|---|---|
Data sheet X20(c)IF1030 | PDF / 141 KB | |
Installation- / EMC-Guide | PDF / 20 MB | |
X20 System User´s Manual | PDF / 7 MB |
E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
---|---|---|
X20 EPLAN P8 from V2.4 | EXE / 160 MB |
M-CAD (Mechan. Templates) | Version (Date) | Download |
---|---|---|
3D File DXF/STEP X20 Interface module X20IF1020, 1030 | ZIP / 1 MB |