Short description
Potential distributor module | 12x 24 VDC at the terminals |
General information
Output I/O power supply
Nominal output voltage | 24 VDC from the internal I/O power supply |
Fuse | Integrated 6.3 A, slow-blow, can be replaced |
Behavior on short circuit | Integrated fuse |
Permissible contact load | 10 A |
Operating conditions
Mounting orientation | |
Horizontal | Yes |
Vertical | Yes |
Installation elevation above sea level | |
0 to 2000 m | No limitation |
>2000 m | Reduction of ambient temperature by 0.5°C per 100 m |
Degree of protection per EN 60529 | IP20 |
Ambient conditions
Temperature | |
Operation | |
Horizontal mounting orientation | -25 to 60°C |
Vertical mounting orientation | -25 to 50°C |
Derating | - |
Storage | -40 to 85°C |
Transport | -40 to 85°C |
Relative humidity | |
Operation | 5 to 95%, non-condensing |
Storage | 5 to 95%, non-condensing |
Transport | 5 to 95%, non-condensing |
Mechanical properties
Note |
Order 1x terminal block X20TB12 separately. Order 1x bus module X20BM11 separately. |
Pitch | 12.5+0.2 mm |
![](/fileadmin/X20PD0012.right-ec9acdfd.jpg)
Material number:
X20PD0012Description:
- Integrated exchangeable microfuse
- Monitoring of the fuse
- Potential for routing as needed
The potential distributor module provides 12x 24 VDC (from the internal I/O supply) on the terminal connections and opens up additional wiring possibilities for actuators and sensors. The module is equipped with a replaceable microfuse between the 24 VDC potential on the terminal block and the X20 system I/O supply. The function of the fuse is monitored.
Mandatory Accessories
Automation Studio HW Upgrades | Version (Date) | Download |
---|---|---|
V2.6 HW Upgrade (X20PD0012) | EXE / 1,014 KB | |
V3.0 HW Upgrade (X20PD0012) | EXE / 1 MB | |
V4.0 HW Upgrade (X20PD0012) | EXE / 666 KB |
Documentation | Version (Date) | Download |
---|---|---|
Datasheet X20PD0012 | PDF / 172 KB | |
X20 Package leaflet ATEX/CSA | PDF / 2 MB | |
X20 System User´s Manual | PDF / 45 MB |
E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
---|---|---|
X20 EPLAN P8 from V2.4 | EXE / 160 MB |
M-CAD (Mechan. Templates) | Version (Date) | Download |
---|---|---|
3D File DXF/STEP X20 Electronic module | ZIP / 10 KB | |
3D File STEP X20 I/O-Slice | ZIP / 872 KB | |
Dimensions PDF X20 Electronic module | PDF / 3 KB |