Short description
Bus module | X2X+ bus module, not mechanically keyed, internal I/O power supply connected through |
General information
B&R ID code | 0xF378 |
Power consumption | |
Bus | 0.45 W |
Internal I/O | - |
Additional power dissipation caused by actuators (resistive) [W] | - |
Certifications | |
CE | Yes |
UKCA | Yes |
I/O power supply
Nominal voltage | 24 VDC |
Permissible contact load | 10 A |
Operating conditions
Mounting orientation | |
Horizontal | Yes |
Vertical | Yes |
Installation elevation above sea level | |
0 to 2000 m | No limitation |
>2000 m | Reduction of ambient temperature by 0.5°C per 100 m |
Degree of protection per EN 60529 | IP20 |
Ambient conditions
Temperature | |
Operation | |
Horizontal mounting orientation | -25 to 50°C |
Vertical mounting orientation | -25 to 45°C |
Derating | - |
Storage | -40 to 85°C |
Transport | -40 to 85°C |
Relative humidity | |
Operation | 5 to 95%, non-condensing |
Storage | 5 to 95%, non-condensing |
Transport | 5 to 95%, non-condensing |
Mechanical properties
Pitch | 12.5+0.2 mm |
Material number:
X20BM11XDescription:
- Bus module for 24 VDC I/O modules
- The internal I/O power supply is connected through.
The X2X+ bus module serves as the basis for all single-width electronics modules. The internal I/O power supply is connected through.
Automation Studio HW Upgrades | Version (Date) | Download |
---|---|---|
V4.7 HW Upgrade (X20BM11X) | EXE / 1 MB |
Certificates | Version (Date) | Download |
---|---|---|
EU Declaration ATEX X20 | PDF / 218 KB | |
EU Declaration of conformity PLC X20 | PDF / 169 KB | |
UK Declaration PLC X20 | PDF / 151 KB |
Documentation | Version (Date) | Download |
---|---|---|
Data sheet X20BM11X | PDF / 220 KB | |
X20 System User´s Manual | PDF / 45 MB |
E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
---|---|---|
X20 EPLAN P8 from V2.4 | EXE / 160 MB |