Short description
Bus controller | OPC UA FX |
General information
B&R ID code | 0xF629 |
Status indicators | Module status, bus function |
Diagnostics | |
Module status | Yes, using LED status indicator and software |
Bus function | Yes, using LED status indicator and software |
Power consumption | |
Bus | 3.5 W |
Additional power dissipation caused by actuators (resistive) [W] | - |
Certifications | |
CE | Yes |
UKCA | Yes |
Interfaces
Electrical properties
Electrical isolation | OPC UA FX isolated from bus and I/O |
Operating conditions
Mounting orientation | |
Horizontal | Yes |
Vertical | Yes |
Installation elevation above sea level | |
0 to 2000 m | No limitation |
>2000 m | Reduction of ambient temperature by 0.5°C per 100 m |
Degree of protection per EN 60529 | IP20 |
Ambient conditions
Temperature | |
Operation | |
Horizontal mounting orientation | -25 to 45°C |
Vertical mounting orientation | -25 to 40°C |
Derating | See section "Derating". |
Storage | -40 to 85°C |
Transport | -40 to 85°C |
Relative humidity | |
Operation | 5 to 95%, non-condensing |
Storage | 5 to 95%, non-condensing |
Transport | 5 to 95%, non-condensing |
![](/fileadmin/X20BC008T.right-e11e240c.jpg)
Material number:
X20BC008TDescription:
- Communication technology: OPC UA Field eXchange (FX)
- I/O configuration via OPC UA FX
- 400 µs minimum cycle time
- Integrated switch for daisy-chaining
- 2x 1 Gbit/s full-duplex mode
- OPC UA diagnostics and module diagnostics at runtime via OPC UA clients
This bus controller provides OPC UA FX functions. This allows any OPC UA clients access to read or write data from I/O modules connected to the bus controller.
Mandatory Accessories
System modules for bus controllers
X20BB80X | X20 bus controller base for X20BC008T and X20 power supply module, X20 end cover plates (left and right) X20AC0SL1/X20AC0SR1 included |
X20PS9400 | X20 power supply module, for bus controller and internal I/O power supply X2X Link power supply |
X20PS9402 | X20 power supply module, for bus controller and internal I/O power supply, X2X Link supply, supply not galvanically isolated |
Terminal blocks
X20TB12 | X20 terminal block, 12-pin, 24 VDC keyed |
Certificates | Version (Date) | Download |
---|---|---|
EU Declaration ATEX X20 | PDF / 218 KB | |
EU Declaration of conformity PLC X20 | PDF / 169 KB | |
UK Declaration PLC X20 | PDF / 151 KB |
Documentation | Version (Date) | Download |
---|---|---|
Data sheet X20BC008T | PDF / 6 MB | |
Installation- / EMC-Guide | PDF / 20 MB | |
X20 System User´s Manual | PDF / 7 MB |
E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
---|---|---|
X20 EPLAN P8 from V2.4 | EXE / 160 MB |
Firmware Upgrades | Version (Date) | Download |
---|---|---|
Firmwareupgrade X20BC008T | ZIP / 69 MB |
M-CAD (Mechan. Templates) | Version (Date) | Download |
---|---|---|
3D File STEP/DXF X20BC and X20IF Module | ZIP / 1 MB |