General information
Nominal voltage | 30 V |
Cable construction
Outer jacket | |
Material | PVC |
Color | Black |
Electrical properties
Conductor resistance |
24 AWG <93.2 Ω/km at 20°C, 22 AWG <55 Ω/km at 20°C |
Ambient conditions
Temperature | |
Fixed installation | -25 to 80°C |
Flexible installation | -20 to 80°C |
Mechanical properties
Dimensions | |
Length | 5.0 m |
Diameter | 7 mm ±0.19 mm |
Material number:
X20CA0X68.0050Description:
X2X Link connection cable, 5 m
Certificates | Version (Date) | Download |
---|---|---|
EU Declaration ACOPOSmicro | PDF / 201 KB |
Documentation | Version (Date) | Download |
---|---|---|
X20 System User´s Manual | PDF / 7 MB |