General information
B&R ID code | 0xE1B4 |
Certifications | |
CE | Yes |
UKCA | Yes |
UL |
cULus E115267 Industrial control equipment |
DNV |
Temperature: B (0 to 55°C) Humidity: B (up to 100%) Vibration: A (0.7 g) EMC: B (bridge and open deck) |
LR | ENV3 |
KR | Yes |
ABS | Yes |
BV |
EC31B Temperature: 5 - 55°C Vibration: 0.7 g EMC: Bridge and open deck |
Display
Operating conditions
Pollution degree per EN 61131-2 | Pollution degree 2 |
Degree of protection per EN 60529 |
Front: IP65 Back: IP20 (only with installed link module or installed system unit) |
Degree of protection per UL 50 | Front: Type 4X indoor use only |
Mechanical properties
Front | |
Frame | Aluminum, coated |
Design | Black |
Gasket | 3 mm fixed gasket |
Dimensions | |
Width | 598.5 mm |
Height | 364 mm |
Weight | Approx. 7800 g |
Material number:
5AP933.240C-00Description:
- Panel for AP9x3, PPC900, PPC2100, PPC2200 or PPC3100
- 24" TFT FHD color display
- Multi-touch (PCT)
- Control cabinet installation
Automation Studio HW Upgrades | Version (Date) | Download |
---|---|---|
V4.0 HW Upgrade (5AP933.240C-00) | EXE / 524 KB |
E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
---|---|---|
APx00 EPLAN P8 from V2.4 | EXE / 47 MB |
Firmware Upgrades | Version (Date) | Download |
---|---|---|
Automation Panel FW Upgrade (Autom. Panel, SDL3 and SDL4 converter) | ZIP / 3 MB |
M-CAD (Mechan. Templates) | Version (Date) | Download |
---|---|---|
3D file DXF/STEP 5AP933.240C-00 | ZIP / 1 MB |
Tools / Utilities / Examples | Version (Date) | Download |
---|---|---|
Key Editor | ZIP / 48 MB |