General information
B&R ID code | 0xFC5E |
Diagnostics | |
Data transfer | Yes, using LED status indicator |
Certifications | |
CE | Yes |
UKCA | Yes |
UL |
cULus E115267 Industrial control equipment |
Interfaces
Electrical properties
Power consumption | 1.5 W |
Operating conditions
Pollution degree per EN 61131-2 | Pollution degree 2 |
Ambient conditions
Temperature | |
Operation | 0 to 55 °C |
Storage | -20 to 60°C |
Transport | -20 to 60°C |
Relative humidity | |
Operation | 5 to 90%, non-condensing |
Storage | 5 to 95%, non-condensing |
Transport | 5 to 95%, non-condensing |
Mechanical properties
Weight | Approx. 25 g |
Material number:
5ACCIF04.FPLK-000Description:
- 1x POWERLINK interface (managing or controlled node) for real-time communication
- Poll-response chaining
- Compatible with APC3100/PPC3100 and APC4100
- Easy installation in slot IF option 3.
- Support in Automation Runtime and Automation Studio: Both starting with V4.9
Automation Studio HW Upgrades | Version (Date) | Download |
---|---|---|
V4.9 HW Upgrade (5ACCIF04.FPLK-000) | EXE / 799 KB |
Documentation | Version (Date) | Download |
---|---|---|
Automation PC 3100 User's manual | PDF / 20 MB | |
Automation PC 4100 user's manual | PDF / 16 MB | |
Panel PC 3100 Built-in devices user's manual | PDF / 32 MB |
M-CAD (Mechan. Templates) | Version (Date) | Download |
---|---|---|
3D file STP 5ACCIF04.FPLK-000 | ZIP / 617 KB |