Maximum performance in minimum space

The Panel PC 2100 combines a powerful, full-featured PC system in an ultracompact housing whose dimensions correspond to those of Smart Display Link.

Multi-touch panels - Optimal usability

Multi-touch panels open up new dimensions for innovative HMI design. There are numerous gestures that might be used in an application: zooming in and out and rotating objects with two fingers, scrolling through lists and switching to the next screen with a quick swipe. The main advantage of multi-touch technology is how it makes operation more intuitive. At the same time, two-hand gestures for critical or potentially dangerous operations provide an effective way of preventing unintentional operator errors. Multi-touch displays are supported by the operating systems Windows 10 IoT Enterprise 2016 LTSB, Windows 7 Professional/Ultimate and Windows Embedded Standard 7 Premium.

Panels
System units
Interface options
CFast cards
Accessories
Operating systems

Documentation

Flexible panel technology

The second generation of Automation Panels also represents the technical basis of the Panel PC devices. The modular platform strategy results in a product portfolio with extraordinary flexibility.

The core component is the panel itself, which is transformed into an Automation Panel by adding a modular Smart Display Link receiver. Alternatively, using Smart Display Link 3 opens up additional possibilities for spanning longer distances and even easier wiring. Adding a PC unit turns the same panel into a full-fledged Panel PC with scalable processing performance. Using the same front-side platform reduces the amount of warehouse space required for replacement parts. Custom variants using Automation Panels and Panel PCs require only a single base unit.

Highlights

  • Projected capacitive multi-touch
  • Displays from 15.6" HD to 24" Full HD
  • Anti-glare glass
  • Excellent gliding properties
  • Scratch-resistant surface
  • Easy to clean
  • Gloved operation
  • Slim design

Diagonal

Resolution

Touch screen

Function keys

System keys

Front USB interface

7"

WVGA

Projected capacitive

No

No

No

10.1"

WXGA

Projected capacitive

No

No

No

12.1"

WXGA

Projected capacitive

No

No

No

15.6"

HD

Projected capacitive

No

No

No

18.5"

HD

Projected capacitive

No

No

No

21.5"

Full HD

Projected capacitive

No

No

No

24"

Full HD

Projected capacitive

No

No

No

This innovative PC design is based on Intel Bay Trail architecture, whose single-, dual- and even quad-core processor technology represents a milestone for embedded systems – all while offering an optimal price/performance ratio.

Communicative in all directions

The Panel PC 2100 integrates all important interfaces, including 2x Gigabit Ethernet as well as 1x USB 2.0 and 1x USB 3.0. In addition, fieldbuses such as POWERLINK and CAN can be implemented via modular interface modules. The compact CFast card is used as the data storage medium, which is also available with 60 GB or more and based on MLC technology.

Maximum flexibility

All 2nd generation Automation Panels – whether single- or multi-touch – can be transformed into a complete PC system with the Panel PC 2100. Since the Panel PC 2100 is no larger than Smart Display Link, it does not increase the system's physical depth. Connecting cables to the Ethernet and fieldbus interfaces is also extremely user-friendly since they are all accessible on one side of the Panel PC 2100.

Best graphics performance

The graphics engine used by Intel Atom processors is derived from Core i technology and provides powerful processing. This is also the first time that support for DirectX 11 is provided in this segment, opening up even more possibilities for enhanced graphic capabilities in SCADA and other HMI systems. On the display side, all resolutions and diagonals up to 24.0" Full HD are supported.

Highlights

  • Intel Atom E3800 processors
  • Up to quad-core CPU performance
  • Extremely powerful graphics
  • Compact dimensions
  • 2x Gigabit Ethernet
  • Fanless

Please choose country and language

B&R Logo