Panel PC 1200 is a family of compact all-in-one PCs. With up to 256 GB of removable mass storage, the Panel PC 1200 is ideal for Windows or Linux operating systems that make optimal utilization of the quad core Intel Atom processor with up to 4 GB of RAM.
Four different display diagonals with projected capacitive multi-touch screens make the Panel PC 1200 an optimal solution for a variety of applications – even in harsh industrial environments. And with its shallow installation depth, the Panel PC 1200 is easy to install and connect virtually anywhere.
Operating systems
- Windows 10 IoT Enterprise
- Linux for B&R
Highlights
- Widescreen displays from 7" WVGA to
15.6" HD with PCT multi-touch - Intel Atom x5-E3940 1.6 GHz quad core
- 4 GB LPDDR4 RAM
- Compact and robust design
- Fanless and low-maintenance
- 2x Gigabit Ethernet
- 2x USB 3.0
- TPM 2.0 security
Widescreen | ||||
---|---|---|---|---|
Diagonal | 7.0" | 10.1" | 12.1" | 15.6" |
Resolution | WVGA, 800 x 480 px | WXGA, 1280 x 800 px | WXGA, 1280 x 800 px | HD, 1366 x 768 px |
Touch screen | Projected capacitive | Projected capacitive | Projected capacitive | Projected capacitive |
Anti-glare coating | Available | Available | Available | Available |
Power supply | 24 VDC | 24 VDC | 24 VDC | 24 VDC |