General information
LEDs Power, HDD, Link, Run
B&R ID code 0xD6DB
Cooling Passive via heat sink and optionally supported with an active fan kit
Battery
Type Renata 950 mAh
Service life 4 years
Removable Yes, accessible behind the front cover
Variant Lithium ion
Power button Yes
Reset button Yes
Buzzer Yes
Certifications
CE Yes
UKCA Yes
UL cULus E115267
Industrial control equipment
DNV Temperature: B (0 to 55°C)
Humidity: B (up to 100%)
Vibration: A (0.7 g)
EMC: B (bridge and open deck)
LR ENV3
KR Yes
ABS Yes
BV EC31B
Temperature: 5 - 55°C
Vibration: 0.7 g
EMC: Bridge and open deck
Controller
Bootloader BIOS
Real-time clock
Battery-backed Yes
Power failure logic
Controller MTCX
Buffer time 10 ms
Memory
Type Depends on the CPU board being used
Memory size Depends on the CPU board being used
Graphics
Controller Depends on the CPU board being used
Interfaces
COM1
Type RS232, modem supported, not galvanically isolated
Variant DSUB, 9-pin, male
UART 16550-compatible, 16-byte FIFO buffer
Max. baud rate 115 kbit/s
CFast slot
Quantity 1
Type SATA III (SATA 6.0 Gbit/s)
USB
Quantity 5
Type 4x USB 3.0 (top)
1x USB 2.0 (front)
Variant Type A
Transfer rate Low speed (1.5 Mbit/s), full speed (12 Mbit/s), high speed (480 Mbit/s) to SuperSpeed (5 Gbit/s)
Current-carrying capacity Max. 1 A per connection
Ethernet
Quantity 2
Variant RJ45, shielded
Transfer rate 10/100/1000 Mbit/s
Max. baud rate 1 Gbit/s
DisplayPort
Quantity 1
Version Depends on the CPU board being used
Panel/Monitor interface
Variant DVI-I
Type SDL/DVI/Monitor
Slots
PCI/PCIe slots
Quantity 2 PCI slots or
1 PCI and 1 PCIe slot or
2 PCIe slots
Slide-in drives
Quantity 1
Type Depends on the CPU board being used
Slide-in compact drives
Quantity 1
Type SATA III (SATA 6.0 Gbit/s)
Interface option 2
Monitor/Panel option 1
Add-on UPS slot Yes
Slot for fan kit Yes
Electrical properties
Nominal voltage 24 VDC ±25%, SELV
Nominal current Max. 5.5 A
Inrush current Max. 60 A for < 300 μs
Overvoltage category per EN 61131-2 II
Galvanic isolation Yes
Operating conditions
Pollution degree per EN 61131-2 Pollution degree 2
Degree of protection per EN 60529 IP20
Ambient conditions
Temperature
Operation Component-dependent
Storage -20 to 60°C
Transport -20 to 60°C
Relative humidity
Operation Component-dependent
Storage Component-dependent
Transport Component-dependent
Vibration
Operation (continuous) 2 to 9 Hz: 1.75 mm amplitude / 9 to 200 Hz: 0.5 g
Operation (occasional) 2 to 9 Hz: 3.5 mm amplitude / 9 to 200 Hz: 1 g
Storage 2 to 8 Hz: 7.5 mm amplitude / 8 to 200 Hz: 2 g / 200 to 500 Hz: 4 g
Transport 2 to 8 Hz: 7.5 mm amplitude / 8 to 200 Hz: 2 g / 200 to 500 Hz: 4 g
Shock
Operation 15 g, 11 ms
Storage 30 g, 6 ms
Transport 30 g, 6 ms
Elevation
Operation -300 to 3000 m above sea level
Mechanical properties
Housing
Material Galvanized plate, plastic
Coating Anthracite gray
Dimensions
Width 130 mm
Height 270 mm
Depth 254.75 mm
Weight 2550 g
Material number:
5PC910.SX02-00
Description:
  • Slot for a bus unit with 2 PCI slots or with 1 PCI and 1 PCIe slot
  • Slot for 1 slide-in compact drive and 1 slide-in drive
  • Slot for 2 interface options
  • SDL/DVI/Monitor and DisplayPort interfaces
  • Slot for monitor/panel option
  • CFast slot
2-slot APC910 system unit
Mandatory Accessories
Accessories
0TB103.9 Connector 24 VDC - 3-pin, female - Screw clamp terminal block 3.31 mm²
0TB103.91 Connector 24 VDC - 3-pin, female - Cage clamp terminal block 3.31 mm²
Bus units
5AC901.BX02-00 APC910 with 2-slot bus - 2 PCI
5AC901.BX02-01 APC910 with 2-slot bus - 1 PCI - 1 PCI Express x8
5AC901.BX02-02 APC910 with 2-slot bus - 2 PCI Express x4
CPU boards
5PC900.TS17-00 CPU board Intel Core i5 6440EQ - Quad core - QM170 chipset - 2.7 GHz active - For APC910
5PC900.TS17-01 CPU board Intel Core i3 6100E - Dual core - HM170 chipset - 2.7 GHz active, 1.9 GHz passive - For APC910
5PC900.TS17-02 CPU board Intel Celeron G3900E - Dual core - HM170 chipset - 2.4 GHz active, 1.7 GHz passive - For APC910
5PC900.TS17-03 CPU board Intel Xeon E3-1515MV5 - Quad core - CM236 chipset - 2.8 GHz active - For APC910
5PC900.TS17-04 CPU board Intel Core i7 6820EQ - Quad core - QM170 chipset - 2.8 GHz active - For APC910
Heat sink
5AC901.HS00-00 APC910 heat sink, active
5AC901.HS00-01 APC910 active heat sink QM170/HM170
5AC901.HS00-02 APC910 active heat sink CM236
5AC901.HS01-00 APC910 heat sink, passive
5AC901.HS01-01 APC910 passive heat sink QM170/HM170
Main memory
5MMDDR.016G-04 SO-DIMM DDR4, 16384 MB
5MMDDR.1024-03 SO-DIMM DDR3, 1024 MB
5MMDDR.2048-03 SO-DIMM DDR3, 2048 MB
5MMDDR.4096-03 SO-DIMM DDR3, 4096 MB
5MMDDR.4096-04 SO-DIMM DDR4, 4096 MB
5MMDDR.8192-03 SO-DIMM DDR3, 8192 MB
5MMDDR.8192-04 SO-DIMM DDR4, 8192 MB
Optional Accessories
Accessories
5AC804.MFLT-00 Line filter
Drives
5AC901.CCFA-00 CFast adapter - For slide-in compact slot
5AC901.CHDD-01 500 GB hard disk - Slide-in compact - SATA
5AC901.CSSD-04 128 GB SSD MLC - Slide-in compact - Innodisk - SATA
5AC901.CSSD-05 256 GB SSD MLC - Slide-in compact - Innodisk - SATA
5AC901.CSSD-06 512 GB SSD MLC - Slide-in compact - SATA
5AC901.SDVW-00 DVD drive - DVD-R/RW|DVD+R/RW - Slide-in
5AC901.SSCA-00 Slide-in compact adapter - For slide-in compact drive
Fan kit
5AC901.FA02-00 APC910 fan kit - For 5PC910.SX02-00 system unit
Front cover
5AC901.FF02-00 Front cover for 2-slot APC910 - Orange
5AC901.FF02-01 Front cover for 2-slot APC910 - Dark gray
5AC901.FF02-02 Front cover for 2-slot APC910 - Dark gray - Without logo
Interface options
5AC901.I232-00 Interface card - 1x RS232 interface - For APC910/PPC900/APC3100/PPC3100/APC4100
5AC901.I485-00 Interface card - 1x RS232/RS422/RS485 interface - For APC910/PPC900/APC3100/PPC3100/APC4100
5AC901.ICAN-00 Interface card - 1x CAN interface - For APC910/PPC900/APC3100/PPC3100
5AC901.ICAN-01 Interface card - 1x CAN interface (SJA1000) - For APC910/PPC900/APC3100/PPC3100/APC4100
5AC901.IETH-00 Interface card - 1x ETH 10/100/1000 - For APC910/PPC900/APC3100/PPC3100/APC4100
5AC901.IHDA-00 Interface card - 1x audio interface (1x MIC / 1x Line In / 1x OUT) - For APC910/PPC900/APC3100/PPC3100/APC4100
5AC901.IPLK-00 Interface card - 1x POWERLINK interface - 2 MB SRAM - For APC910/PPC900/APC3100/PPC3100/APC4100 Important: The minimum requirement for operating an APC4100 with Automation Runtime is AR 6.
5AC901.IRDY-00 Interface card - Ready relay - For APC910/PPC900/APC3100/PPC3100/APC4100
5AC901.ISIO-00 Interface card - System I/O - For APC910/PPC900/APC3100/PPC3100/APC4100
5AC901.ISRM-00 Interface card - 2 MB SRAM - For APC910/PPC900/APC3100/PPC3100/APC4100 Important: The minimum requirement for operating an APC4100 with Automation Runtime is AR 6.
Monitor/Panel options
5AC901.LDPO-00 Graphics option - 1x DisplayPort transmitter (version 1.2) - 1x USB 2.0 - For APC910
5AC901.LSD3-00 Graphics option - 1x SDL3 transmitter - For APC910
5AC901.LSD4-00 Graphics option - 1x SDL4 transmitter (max. 1920 x 1080) - For APC910
5AC901.LSDL-00 Graphics option - 1x SDL/DVI transmitter - For APC910
Uninterruptible power supply
5AC901.IUPS-00 UPS - For 4.5 Ah battery
5AC901.IUPS-01 UPS - For 2.2 Ah battery
Automation Studio HW Upgrades Version (Date) Download
V3.0 HW Upgrade (5PC910.SX02-00) EXE / 705 KB
V4.0 HW Upgrade (5PC910.SX02-00) EXE / 514 KB
BIOS Version (Date) Download
BIOS Upgrade HM170 ZIP / 4 MB
BIOS Upgrade HM76 ZIP / 3 MB
BIOS Upgrade QM170/CM236 ZIP / 7 MB
BIOS Upgrade QM77 ZIP / 4 MB
Certificates Version (Date) Download
ABS Certificate of Product Design Assessment - Automation PCs PDF / 678 KB
BV Type Approval Certificate - Automation PCs PDF / 588 KB
DNV Type Approval Certificate - Automation PC 910 PDF / 218 KB
DNV Type Approval Certificate - Automation PCs, Panel PCs and Panels PDF / 221 KB
cLR22132129TA-1962056-B&R PDF / 503 KB
Documentation Version (Date) Download
Automation PC 910 Device number key PDF / 627 KB
Automation PC 910 User's Manual PDF / 101 MB
Industrial PCs Benchmark Automation Runtime User's manual PDF / 3 MB
Industrie PCs Benchmark user's manual (GPOS) PDF / 6 MB
Driver Version (Date) Download
ADI driver APC910/PPC900 (Win7 64-bit, Win8.1 64-bit, Win10 64-bit) ZIP / 4 MB
ADI driver APC910/PPC900 (WinXP, Win7 32-bit, Win8.1 32-bit) ZIP / 3 MB
AHCI and RAID driver + tools QM77 (WinXP, Win7 32/64-bit) EXE / 12 MB
AHCI and RAID driver QM77 (Win7 64-bit) ZIP / 337 KB
AHCI and RAID driver QM77 (WinXP, Win7 32-bit) ZIP / 298 KB
AHCI/RAID driver QM170/HM170/CM236 (Win7 64-bit, Win10 64-bit) ZIP / 2 MB
AHCI/RAID driver QM170/HM170/CM236 + tools (Win7 64-bit, Win10 64-bit) ZIP / 15 MB
Chipset driver QM170/HM170/CM236 (Win7 32/64-bit, Win10 64-bit) ZIP / 3 MB
Chipset driver QM77/HM76 (Win7 32/64-bit, Win8.1 32/64-bit Win10 64-bit) EXE / 3 MB
Chipset driver QM77/HM76 (WinXP, Win7 32/64-bit) EXE / 3 MB
Ethernet driver QM170/HM170/CM236 (Win7 64-bit, Win10 64-bit) EXE / 56 MB
Ethernet driver QM77/HM76 (Win7 32-Bit, Win8.1 32-bit) EXE / 25 MB
Ethernet driver QM77/HM76 (Win7 32-bit, Win8.1 32-bit) EXE / 25 MB
Ethernet driver QM77/HM76 (Win7 64-bit, Win8.1 64-bit, Win10 64-bit) EXE / 39 MB
Ethernet driver QM77/HM76 (Win7 64-bit, Win8.1 64-bit, Win10 64-bit) EXE / 56 MB
Graphics driver QM170/HM170/CM236 (Win7 64-bit, Win10 64-bit) EXE / 244 MB
Graphics driver QM77 (Win8.1 64-bit, Win10 64-bit) EXE / 124 MB
Graphics driver QM77/HM76 (Win7 32-bit) EXE / 96 MB
Graphics driver QM77/HM76 (Win7 64-bit) EXE / 124 MB
USB 3.0 driver QM77/HM76 (Win7 32/64-bit) ZIP / 5 MB
E-CAD (Electro or EPLAN Templates) Version (Date) Download
APC EPLAN P8 from V2.4 EXE / 99 MB
Firmware Upgrades Version (Date) Download
APC910 Firmware Upgrade (MTCX, SDLR, AP830, AP9x3, AP1000, AP5000) ZIP / 2 MB
APC910 Firmware Upgrade (MTCX, SDLT, SDL3T, SDL4T) ZIP / 4 MB
M-CAD (Mechan. Templates) Version (Date) Download
3D file IGES/STEP 5PC910.SX02-00 ZIP / 3 MB
Tools / Utilities / Examples Version (Date) Download
ADI .NET SDK ZIP / 1 MB
ADI .NET SDK (Win10 2016 64-Bit) ZIP / 2 MB
ADI Development Kit ZIP / 5 MB
ADI Development Kit (Win10 2016 64-bit) ZIP / 4 MB
HMI Diagnostics Utility (WES7, Win7, Win8.1, Win10) ZIP / 2 MB

Please choose country and language

B&R Logo