General information
B&R ID code | 0xD853 |
Certifications | |
CE | Yes |
UKCA | Yes |
UL |
cULus E115267 Industrial control equipment |
DNV |
Temperature: B (0 to 55°C) Humidity: B (up to 100%) Vibration: A (0.7 g) EMC: B (bridge and open deck) |
LR | ENV3 |
KR | Yes |
ABS | Yes |
BV |
EC31B Temperature: 5 - 55°C Vibration: 0.7 g EMC: Bridge and open deck |
Interfaces
Panel/Monitor interface | |
Variant | DVI-D |
Type | SDL/DVI |
Electrical properties
Power consumption | 1 W |
Operating conditions
Pollution degree per EN 61131-2 | Pollution degree 2 |
Ambient conditions
Mechanical properties
Weight | Approx. 45 g |
![](/fileadmin/5AC901.LSDL-00.right-6f149fd1.jpg)
Material number:
5AC901.LSDL-00Description:
- SDL/DVI interface
- Compatible with APC910
Monitor/Panel option 5AC901.LSDL-00 is equipped with a monitor/panel interface for connecting additional panels via SDL or DVI.
Automation Studio HW Upgrades | Version (Date) | Download |
---|---|---|
V4.8 HW Upgrade (5AC901.LSDL-00) | EXE / 211 KB |
Documentation | Version (Date) | Download |
---|---|---|
Automation PC 910 User's Manual | PDF / 101 MB |
E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
---|---|---|
APC EPLAN P8 from V2.4 | EXE / 99 MB |
Firmware Upgrades | Version (Date) | Download |
---|---|---|
APC910 Firmware Upgrade (MTCX, SDLR, AP830, AP9x3, AP1000, AP5000) | ZIP / 2 MB | |
APC910 Firmware Upgrade (MTCX, SDLT, SDL3T, SDL4T) | ZIP / 4 MB |
M-CAD (Mechan. Templates) | Version (Date) | Download |
---|---|---|
3D file STP 5AC901.LSDL-00 | ZIP / 309 KB |