General information
B&R ID code EC3C
Diagnostics
Data transfer Yes, using LED status indicator
Certifications
CE Yes
UKCA Yes
UL cULus E115267
Industrial control equipment
DNV Temperature: B (0 to 55°C)
Humidity: B (up to 100%)
Vibration: A (0.7 g)
EMC: B (bridge and open deck)
LR ENV3
KR Yes
ABS Yes
BV EC31B
Temperature: 5 - 55°C
Vibration: 0.7 g
EMC: Bridge and open deck
Interfaces
Ethernet
Quantity 1
Controller Intel I210
Variant RJ45, shielded
Transfer rate 10/100/1000 Mbit/s
Line length Max. 100 m between two stations (segment length)
Electrical properties
Power consumption 1 W
Operating conditions
Pollution degree per EN 61131-2 Pollution degree 2
Ambient conditions
Temperature
Operation 0 to 55°C
Storage -20 to 60°C
Transport -20 to 60°C
Relative humidity
Operation 5 to 90%, non-condensing
Storage 5 to 95%, non-condensing
Transport 5 to 95%, non-condensing
Mechanical properties
Weight Approx. 35 g
Material number:
5AC901.IETH-00
Description:
Interface card - 1x ETH 10/100/1000 - For APC910/PPC900/APC3100/PPC3100/APC4100
Documentation Version (Date) Download
Automation PC 3100 User's manual PDF / 20 MB
Automation PC 910 User's Manual PDF / 101 MB
Panel PC 3100 Built-in devices user's manual PDF / 32 MB
Panel PC 900 (Skylake) user's manual PDF / 73 MB
Panel PC 900 User's Manual PDF / 42 MB
Driver Version (Date) Download
Ethernet Treiber i210/i350 (Win7 32-Bit) EXE / 25 MB
Ethernet driver i210/i350 (Win7 64-bit, Win10 64-bit) EXE / 56 MB

Please choose country and language

B&R Logo