General information
B&R ID code | 0xD84B |
Certifications | |
CE | Yes |
UKCA | Yes |
UL |
cULus E115267 Industrial control equipment |
HazLoc |
cULus HazLoc E180196 Industrial control equipment for hazardous locations Class I, Division 2, Groups ABCD, T4 |
DNV |
Temperature: B (0 to 55°C) Humidity: B (up to 100%) Vibration: A (0.7 g) EMC: B (bridge and open deck) |
LR | ENV3 |
KR | Yes |
ABS | Yes |
BV |
EC31B Temperature: 5 - 55°C Vibration: 0.7 g EMC: Bridge and open deck |
Interfaces
CAN | |
Quantity | 1 |
Controller | Bosch CC770 (compatible with Intel 82527 CAN controller) |
Variant | DSUB, 9-pin, male, galvanically isolated |
Transfer rate | Max. 1 Mbit/s |
Terminating resistor | |
Type | Can be switched on and off with slide switch |
Default setting | Off |
Electrical properties
Power consumption | 1 W |
Operating conditions
Pollution degree per EN 61131-2 | Pollution degree 2 |
Ambient conditions
Mechanical properties
Weight | Approx. 33 g |
![](/fileadmin/5AC901.ICAN-00.right-fa86b62d.jpg)
Material number:
5AC901.ICAN-00Description:
- 1x CAN bus master interface
- Compatible with APC910/PPC900 and APC3100/PPC3100
Interface option 5AC901.ICAN-00 is equipped with a CAN bus master interface.
Automation Studio HW Upgrades | Version (Date) | Download |
---|---|---|
V3.0 HW Upgrade (5AC901.ICAN-00) | EXE / 387 KB | |
V4.0 HW Upgrade (5AC901.ICAN-00) | EXE / 295 KB |
Driver | Version (Date) | Download |
---|---|---|
CAN Driver (Win10 64-bit) | ZIP / 934 KB | |
CAN driver CC770 (Win7 32/64-bit, Win8.1 32/64-bit, Win10 64-bit) | ZIP / 6 MB |
E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
---|---|---|
APC EPLAN P8 from V2.4 | EXE / 99 MB |
Tools / Utilities / Examples | Version (Date) | Download |
---|---|---|
CAN Development Kit | ZIP / 6 KB |