General information
B&R ID code | 0xF400 |
Certifications | |
CE | Yes |
UKCA | Yes |
UL |
cULus E115267 Industrial control equipment |
Interfaces
COM | |
Type | RS232, modem supported, not galvanically isolated |
Variant | DSUB, 9-pin, male |
UART | 16550-compatible, 16-byte FIFO buffer |
Max. baud rate | 115 kbit/s |
Electrical properties
Power consumption | 1 W |
Operating conditions
Pollution degree per EN 61131-2 | Pollution degree 2 |
Ambient conditions
Mechanical properties
Weight | Approx. 30 g |
![](/fileadmin/5AC901.I232-00.right-638c9041.jpg)
Material number:
5AC901.I232-00Description:
Interface card - 1x RS232 interface - For APC910/PPC900/APC3100/PPC3100/APC4100
Automation Studio HW Upgrades | Version (Date) | Download |
---|---|---|
V4.3 HW Upgrade (5AC901.I232-00) | EXE / 538 KB |
Documentation | Version (Date) | Download |
---|---|---|
Automation PC 3100 User's manual | PDF / 20 MB | |
Panel PC 3100 Built-in devices user's manual | PDF / 32 MB |
M-CAD (Mechan. Templates) | Version (Date) | Download |
---|---|---|
3D file DXF/STEP 5AC901-I232-00 | STP / 808 KB |