News
Academy
Career
Downloads
About us
About us
Philosophy
Press Room
Media Contacts
Blog
Email news service
Latest news
Locations
Career
Contact
Imprint
GTC
Product lifecycle
Privacy notices
Employees
Contractor
Suppliers
Customers
Visitor
Event management
Applicants
External public relations
Privacy notice for our website, cookies and links
Sustainability
Corporate Governance
Industries
Industries
Additive manufacturing
Capabilities
Lifecycle management
Post-processing automation
Automation partnership
References
Automotive
Machines and Production Lines
B&R has the perfect solution for...
Battery
Energy
CHP units and cogeneration
Conventional power plants
Solar energy
Wave and tidal power stations
Wind power
Oil and gas
A new energy generation
Smart metering for district heating
A change for the better
Wind power
Environmental and recycling technology
Food & Beverage
Technology solutions
Process optimization
Safety & quality
Service & support
Maritime
Medical device assembly
Metalworking
References
Mobile machinery
Packaging
References
Plastics
Automation solutions for the plastics industry
References
Application reports
Printing
Semiconductors & Electronics
Textiles
Machines and processes
B&R has the perfect solution for...
References
Technologies
Technologies
Adaptive Manufacturing
Adaptive enabling technologies
Adaptive applications
IIoT
mapp Technology
OPC UA
OPC UA over TSN
FAQs about OPC UA over TSN
History
B&R solutions with OPC UA
B&R solutions with OPC UA over TSN
openSAFETY
POWERLINK
Technology
Implementation
FAQ
Service & downloads
reACTION Technology
Programming in IEC 61131-3
Usage examples
Redundancy
Safety technology
Products
Products
Industrial PCs
Automation PC 4100
Automation PC 3100
Automation PC 3100 mobile
Automation PC 2200
Automation PC 2100
Automation PC 910
Panel PC 3100 multi-touch
Panel PC 3100 single-touch
Panel PC 2200 multi-touch
Panel PC 2200 single-touch
Panel PC 2100 multi-touch
Panel PC 2100 single-touch
Panel PC 1200
Panel PC 900 multi-touch
Panel PC 900 single-touch
Panel PC 2200 (AP5000) swing arm, multi-touch
Panel PC 2200 (AP5000) swing arm, single-touch
Panel PC 2100 (AP5000) swing arm, multi-touch
Panel PC 2100 (AP5000) swing arm, single-touch
Panel PC - Hygienic stainless steel design
Panel PC - Hygienic stainless steel design, swing arm
Smart Display Link 4
HMI
Automation Panel 5000 swing arm multi-touch
Automation Panel 5000 swing arm single-touch
Automation Panel multi-touch
Automation Panel single-touch
Automation Panel - Hygienic stainless steel design
Automation Panel - Hygienic stainless steel design, swing arm
Smart Display Link 4
Mobile Panel 7200
Mobile Panel 7100 series
Power Panel T-Series and C-Series
Keypad modules
PANELWARE
Panel Designer
PLC systems
X20 System
X20 System coated
X90 mobile control system
I/O systems
X20 System
Coated X20 systems
X67 System
XV System
Vision systems
Camera
Lighting
Accessories
Applications
Safety technology
X20 System
Coated X20 systems
X67 System
X90 mobile control system
ACOPOS
ACOPOS P3
ACOPOSremote
ACOPOSmulti
ACOPOSmotor
Motion control
Innovations
ACOPOSmicro
ACOPOS
ACOPOS P3
ACOPOSmulti
ACOPOSremote
ACOPOSmotor
ACOPOSmotor Compact
ACOPOSinverter
8WSA servo motors
8WSB gear motors
8LVA synchronous motors
8LVB gear motors
8LWA synchronous motors
8LS synchronous motors
8LSN synchronous motors
8JSA synchronous motors
8JS Stainless steel servo motors
8KS synchronous motors
8LT torque motors
80MP stepper motors
8G standard planetary gearboxes
8G premium planetary gearboxes
Mechatronic systems
Innovations
ACOPOS 6D
ACOPOStrak
SuperTrak
Tutorials
Robotics
Machine-Centric Robotics
Open robot mechanics
Open software platform
Mobile automation
Automation PC 3100 mobile
Power Panel T50 mobile
ISOBUS
Networks and fieldbus modules
Software
Automation Software
mapp Technology
Modeling and simulation
Operating systems
Remote maintenance
Other
Utilities / Tools
exOS
Process control
APROL hardware
APROL ICS
APROL software catalog
APROL R 4.4-00
Accessories
Learning and teaching materials
Service
Service
Support Portal
Material Return Portal
Material Compliance
Engineering Sample Regulations
Software registration
Remote access
Personal uploads
Online meeting
Suppliers
Virtual Marking
Cyber Security
Value Provider Program
Find a Value Provider
Community
Community
Forum
Automation Help
Blog
International
Europe
Asia
North America
South America
deutsch
english
español
Belgium
nederlands
français
Česká republika
český
Danmark
dansk
Deutschland
deutsch
España
español
France
français
Italia
italiano
Nederland
nederlands
Österreich
deutsch
Polska
polski
Россия
русский
Sverige
svenska
Switzerland
deutsch
français
Türkiye
türkçe
United Kingdom
english
中国
中文
India
english
日本
日本語
Canada
english
français
México
español
USA
english
Brasil
português
Search
Login
Home
Products
Industrial PCs
Automation PC 910
Bus units
5AC901.BX02-02
Technical Data
Basic Information
Downloads
SERIAL
General information
Certifications
CE
Yes
UKCA
Yes
UL
cULus E115267
Industrial control equipment
DNV
Temperature:
B
(0 - 55°C)
Humidity:
B
(up to 100%)
Vibration:
A
(0.7 g)
EMC:
B
(bridge and open deck)
LR
ENV3
KR
Yes
ABS
Yes
BV
EC31B
Temperature: 5 - 55°C
Vibration: 0.7 g
EMC: Bridge and open deck
EAC
Product family certification
Slots
PCIe slots
Quantity
2
Variant
PCIe half-size
Standard
2.0
Bus speed
x4 (2 GB/s) (2x)
Operating conditions
Pollution degree per EN 61131-2
Pollution degree 2
Material number:
5AC901.BX02-02
Description:
2 PCIe slots
PCIe half-size cards can be inserted
APC910 with 2-slot bus - 2 PCI Express x4
Automation Studio HW Upgrades
Version (Date)
Download
V4.0 HW Upgrade (5AC901.BX02-02)
1.1.0.0 (08/04/2017)
EXE
/
304 KB
Login for download
Documentation
Version (Date)
Download
Automation PC 910 Device number key
9.00 (11/18/2022)
6.00 (08/26/2019)
5.00 (05/17/2019)
3.00 (08/22/2018)
2.10 (05/09/2017)
1.00 (10/04/2016)
PDF
/
627 KB
Login for download
Automation PC 910 User's Manual
2.13 (08/22/2022) - DE
2.13 (08/22/2022) - EN
2.11 (08/12/2020) - DE
2.11 (08/12/2020) - EN
2.10 (07/20/2020) - DE
2.10 (07/20/2020) - EN
2.00 (04/30/2020) - DE
2.00 (04/30/2020) - EN
1.51 (06/21/2018) - DE
1.51 (07/27/2018) - EN
1.50 (03/15/2018) - DE
1.45 (06/13/2017) - DE
1.45 (11/24/2017) - EN
1.40 (10/11/2016) - DE
1.40 (12/23/2016) - EN
1.36 (08/22/2016) - DE
1.36 (12/23/2016) - EN
1.35 (04/14/2016) - DE
1.35 (11/09/2016) - EN
1.32 (01/29/2016) - DE
1.32 (03/11/2016) - EN
1.31 (11/12/2015) - DE
1.31 (11/20/2015) - EN
1.30 (10/01/2015) - DE
1.25 (02/11/2015) - DE
1.25 (06/30/2015) - EN
1.22 (08/25/2014) - DE
1.22 (08/25/2014) - EN
1.21 (05/27/2014) - DE
1.21 (08/20/2014) - EN
1.20 (04/14/2014) - DE
1.20 (05/13/2014) - EN
1.15 (08/08/2013) - DE
1.15 (09/20/2013) - EN
1.10 (06/13/2013) - DE
1.10 (06/24/2013) - EN
1.05 (03/19/2013) - DE
1.05 (04/08/2013) - EN
1.00 (11/26/2012) - DE
1.00 (12/04/2012) - EN
PDF
/
101 MB
Login for download
Products
Industrial PCs
Automation PC 4100
Automation PC 3100
Automation PC 3100 mobile
Automation PC 2200
Automation PC 2100
Automation PC 910
Panel PC 3100 multi-touch
Panel PC 3100 single-touch
Panel PC 2200 multi-touch
Panel PC 2200 single-touch
Panel PC 2100 multi-touch
Panel PC 2100 single-touch
Panel PC 1200
Panel PC 900 multi-touch
Panel PC 900 single-touch
Panel PC 2200 (AP5000) swing arm, multi-touch
Panel PC 2200 (AP5000) swing arm, single-touch
Panel PC 2100 (AP5000) swing arm, multi-touch
Panel PC 2100 (AP5000) swing arm, single-touch
Panel PC - Hygienic stainless steel design
Panel PC - Hygienic stainless steel design, swing arm
Smart Display Link 4
HMI
PLC systems
I/O systems
Vision systems
Safety technology
Motion control
Mechatronic systems
Robotics
Mobile automation
Networks and fieldbus modules
Software
Process control
Accessories
Learning and teaching materials
Please choose country and language
OK