General information
B&R ID code | 0xF1A8 |
Diagnostics | |
Data transfer | Yes, using LED status indicator |
Certifications | |
CE | Yes |
UKCA | Yes |
UL |
cULus E115267 Industrial control equipment |
DNV |
Temperature: B (0 to 55°C) Humidity: B (up to 100%) Vibration: A (0.7 g) EMC: B (bridge and open deck) |
LR | ENV3 |
ABS | Yes |
BV |
EC31B Temperature: 5 - 55°C Vibration: 0.7 g EMC: Bridge and open deck |
Interfaces
Electrical properties
Power consumption | 2 W |
Operating conditions
Pollution degree per EN 61131-2 | Pollution degree 2 |
Ambient conditions
Mechanical properties
Weight | Approx. 25 g |
Material number:
5ACCIF03.CETH-000Description:
Interface card - 2x ETH 10/100/1000 interface - For APC2200/PPC2200 - Only available with a new device
Certificates | Version (Date) | Download |
---|---|---|
CCS Type Approval Certificate - Automation PCs, Panel PCs and Panels | PDF / 303 KB |
Documentation | Version (Date) | Download |
---|---|---|
Automation PC 2200 User's manual | PDF / 13 MB | |
Panel PC 2200 (AP5000) swing arm devices user's manual | PDF / 29 MB | |
Panel PC 2200 Panel mount devices User's manual | PDF / 20 MB |