General information
Certifications | |
CE | Yes |
UL |
cULus E115267 Industrial control equipment |
24 VDC power supply
Connection | 3-pin male multipoint connector |
Power consumption | Max. 7.5 W |
Input voltage | |
Minimum | 18 VDC |
Nominal | 24 VDC |
Maximum | 30 VDC |
Interfaces
COM1 | |
Type | RS232 |
Variant | 9-pin male DSUB connector |
Electrical isolation | No |
Interface to panel | |
Connection | Cable for panel connection included in delivery |
Variant | 10-pin connector |
Electrical isolation | No |
Ambient conditions
Temperature | |
Operation | 0 to 50°C |
Storage | -20 to 60°C |
Mechanical properties
Dimensions | |
Width | 114 mm |
Height | 85.5 mm |
Depth | 31 mm |
Weight | 135 g |
Material number:
4A0027.00-000Description:
Power supply for Compact HMI P120/P121/P125/P126, 24 VDC, 7.5 W
Documentation | Version (Date) | Download |
---|---|---|
Datasheet 4A0027.00-000 | PDF / 24 KB |