General information
Certifications | |
CE | Yes |
UL |
cULus E115267 Industrial control equipment |
HazLoc |
cULus HazLoc E180196 Industrial control equipment for hazardous locations Class I, Division 2, Groups ABCD |
Display
Type | Monochrome LCD |
Colors | Black on yellow |
Number of characters/line | 20 |
Number of lines | 4 |
Character height | 8.0 mm |
Backlight | |
Type | LED |
Electrical properties
Current consumption | 180 mA at 24 VDC |
Ambient conditions
Temperature | |
Operation | 0 to 50°C |
Storage | -20 to 60°C |
Relative humidity | |
Operation | 10 to 90% |
Storage | 10 to 90% |
Vibration | |
Operation |
1 g equivalent, 10 to 58 Hz, 0.075 mm 58 to 150 Hz, 9.8 m/s² 20 cycles per axis |
Shock | |
Operation | 15 g equivalent, 150 m/s², 11 ms, 3 axes (pos. and neg.) |
Storage | 15 g equivalent, 150 m/s², 11 ms, 3 axes (pos. and neg.) |
Mechanical properties
Housing | |
Coating | Blue |
Dimensions | |
Width | 192 mm |
Height | 96 mm |
Depth | 35 mm |
Material number:
4D1042.00-090Description:
PANELWARE display module, blue LCD display, 4 x 20 characters character height: 8.0 mm, black on yellow backlight
Documentation | Version (Date) | Download |
---|---|---|
Datasheet 4D1042.00-090 | PDF / 43 KB |