General information
Operation |
Control by the PLC with escape sequences (no image memory), B&R Visual Components |
Certifications | |
CE | Yes |
UL |
cULus E115267 Industrial control equipment |
24 VDC power supply
Input voltage | 24 VDC ±25% |
Power consumption (typ. / max.) | Max. 6 W |
Display
Type | Monochrome LCD |
Resolution | 160 x 80 pixels |
Display character set | European/Cyrillic |
Backlight | |
Type | LED |
Interfaces
CAN | |
Variant | 9-pin male DSUB connector |
Transfer rate | Max. 500 kbit/s |
Electrical isolation | Yes |
Max. distance | 1000 m |
Keys
System keys | Number block, control keys |
Label | 10 keys using slide-in labels |
Quantity | 26 (10 with LED) |
Operating conditions
Degree of protection per EN 60529 | IP65 (front) |
Ambient conditions
Temperature | |
Operation | 0 to 50°C |
Storage | -20 to 60°C |
Mechanical properties
Dimensions | |
Width | 153 mm |
Height | 120 mm |
Depth | 46.1 mm |
Weight | Approx. 500 g |
Material number:
4PW035.E300-01Description:
PANELWARE compact HMI terminal HMI (escape sequences), LCD display, 160 x 80 pixels, backlight, 26 keys, CAN interface, 24 VDC power supply, IP65 protection (front)
Further information:
Optional Accessories
Automation Studio HW Upgrades | Version (Date) | Download |
---|---|---|
V2.6 HW Upgrade (4PW035.E300-01) | EXE / 431 KB | |
V3.0 HW Upgrade (4PW035.E300-01) | EXE / 430 KB | |
V4.0 HW Upgrade (4PW035.E300-01) | EXE / 2 MB |
Documentation | Version (Date) | Download |
---|---|---|
Panelware PW35 User's Manual | PDF / 1 MB |
E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
---|---|---|
Panel EPLAN P8 from V2.4 | EXE / 67 MB |
M-CAD (Mechan. Templates) | Version (Date) | Download |
---|---|---|
Legend Strips template for PP15 / PP35 | ZIP / 177 KB |