General information
Certifications | |
CE | Yes |
UKCA | Yes |
UL |
cULus E115267 Industrial control equipment |
FCC | Contains FCC ID: 2ADFV-RFM-2-NF |
IC | Contains IC: 12444A-RFM2NF |
Interfaces
USB | |
Quantity | 1 |
Type | USB 2.0 |
Variant | Type A |
Transfer rate | Low speed (1.5 Mbit/s), full speed (12 Mbit/s) to high speed (480 Mbit/s) |
Current-carrying capacity | 500 mA |
RFID read/write transponder unit | |
Variant | RFM-2-NF |
Type | ELATEC TWN4 MultiTech Nano |
Frequency | Short range device (SRD) 13.56 MHz |
Output power | Max. 8.13 dB µA/m @10 m |
Standard | ISO14443A/B, ISO15693, ISO18092 / ECMA-340 (NFC) |
Read/Write range in air | Up to 2 cm (depends on transponder) |
Features
Pushbuttons | |
Quantity | 2 (green, red) |
Type | RAFIX 22 FS+, 1.30.270.021/2500 (green), 1.30.270.021/2300 (red) |
Contact element | Momentary |
Selector switch | |
Quantity | 1 |
Type | RAFIX 22 FS+, 1.30.272.102/2200 |
Contact element | Maintained |
Key switch | |
Quantity | 1 |
Type | RAFIX 22 FS 1.30.255.222/0000 |
Contact element | Maintained |
Emergency stop | |
Quantity | 1 |
Type | RAFIX 22 FS+, Plus 1, 1.30.273.512/0300 |
Contact element | Maintained |
Operating conditions
Pollution degree per EN 61131-2 | Pollution degree 2 |
Mechanical properties
Material | Steel sheet |
Weight | 1000 g |
Material number:
5ACCKP03.215C-000Description:
AP5000 swing arm expansion option - Expansion unit - 1x RFID read/write unit - 1x emergency stop - 2x pushbutton (red and green) - 1x selector switch - 1x key switch - 1x front USB interface - For panel 5AP5230.215C-000
Automation Studio HW Upgrades | Version (Date) | Download |
---|---|---|
V4.2 HW Upgrade (5ACCKP03.215C-000) | EXE / 204 KB |
Documentation | Version (Date) | Download |
---|---|---|
Automation Panel - AP5000 - Swing arm - Device number key | PDF / 59 KB |
E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
---|---|---|
APx00 EPLAN P8 from V2.4 | EXE / 47 MB |