Terminal block
Note |
Mechanical removal aid Nominal data per UL |
Number of pins | 18 |
Type of terminal block | Screw clamp terminal block variant |
Cable type | Only copper wires (no aluminum wires!) |
Pitch | 3.5 mm |
Connection cross section | |
AWG wire | 28 to 14 AWG |
Wire end sleeves with plastic covering | 0.20 to 1.50 mm² |
Single-wire | 0.20 to 1.50 mm² |
Fine-stranded wires | 0.20 to 1.50 mm² |
With wire end sleeves | 0.20 to 1.50 mm² |
![](/fileadmin/7TB718.9.right-26df865a.jpg)
Material number:
7TB718.9Description:
The single-row, 18-pin 7TB718 terminal block is used to connect to I/O modules. Removal is simplified by two ejection levers on the terminal block.
Documentation | Version (Date) | Download |
---|---|---|
Datasheet TB718 | PDF / 142 KB |
M-CAD (Mechan. Templates) | Version (Date) | Download |
---|---|---|
3D STEP file 7TB718.9 | ZIP / 152 KB |