General information
Certifications | |
CE | Yes |
Terminal block
Number of pins | 3 |
Type of terminal block | Screw clamp terminal block variant |
Pitch | 7 mm |
Connection cross section | |
AWG wire | 12 to 22 AWG |
Wire end sleeves with plastic covering | 0.5 to 4 mm² |
Single-wire | 0.5 to 4 mm² |
Fine-stranded wires | 0.5 to 4 mm² |
With wire end sleeves | 0.5 to 4 mm² |
Tightening torque | 0.5 Nm |
Electrical properties
Nominal voltage | 500 V |
Nominal current | 30 A / contact |
Contact resistance | 1.80 mΩ |
Material number:
0TB7103.7010Description:
Connector 230 VAC - 3-pin female - Screw clamp terminal block 4 mm²