General information
Certifications | |
CE | Yes |
UL |
cULus E115267 Industrial control equipment |
Terminal block
Note |
Mechanical removal aid Nominal data per UL |
Number of pins | 8 |
Type of terminal block | Cage clamp terminal block variant |
Cable type | Only copper wires (no aluminum wires!) |
Pitch | 3.5 mm |
Connection cross section | |
AWG wire | 26 to 14 AWG |
Wire end sleeves with plastic covering | 0.20 to 1.00 mm² |
Single-wire | 0.20 to 1.50 mm² |
Fine-stranded wires | 0.20 to 1.50 mm² |
With wire end sleeve | 0.20 to 1.50 mm² |
Material number:
0TB708.91Description:
The single-row 8-pin terminal block TB708/TB1108 is used for making connections on various B&R modules.
Documentation | Version (Date) | Download |
---|---|---|
Datasheet TB708 | PDF / 102 KB |