Terminal block
Note Multifunction flange for secure, fast and tool-free locking
Nominal data per UL
Number of pins 4
Type of terminal block Screw clamp terminal block variant
Cable type Only copper wires (no aluminum wires!)
Pitch 7.62 mm
Connection cross section
AWG wire 22 to 10 AWG
Wire end sleeves with plastic covering 0.25 to 6 mm²
Single-wire 0.20 to 6 mm²
Fine-stranded wires 0.50 to 6 mm²
With wire end sleeve 0.25 to 6 mm²
Tightening torque 0.5 to 0.6 Nm
Electrical properties
Nominal voltage 600 V
Nominal current 31 A
Contact resistance ≤4.5 mΩ
Material number:
0TB3104-7022
Description:
Accessory terminal block, 4-pin, screw clamp terminal block 6 mm², Labeled L1 L2 L3 PE
Certificates Version (Date) Download
EU Declaration ACOPOSmicro PDF / 201 KB
M-CAD (Mechan. Templates) Version (Date) Download
3D File Step 0TB3104-7022 ZIP / 195 KB

Please choose country and language

B&R Logo