General information
Certifications | |
CE | Yes |
UKCA | Yes |
UL |
cULus E115267 Industrial control equipment |
HazLoc |
cULus HazLoc E180196 Industrial control equipment for hazardous locations Class I, Division 2, Groups ABCD |
Terminal block
Note | Protected against vibration by the screw flange |
Number of pins | 3 (male) |
Type of terminal block | Screw clamp terminal block variant |
Pitch | 7.62 mm |
Connection cross section | |
AWG wire | 24 to 10 AWG |
Wire end sleeves with plastic covering | 0.25 to 4 mm² |
Flexible | 0.2 to 4 mm² |
Inflexible | 0.2 to 4 mm² |
Tightening torque | 0.5 to 0.6 Nm |
Electrical properties
Nominal voltage | 400 V |
Nominal current | 20 A |
Material number:
0TB3103.8000Description:
This single row 3-pin terminal block is used to connect the voltage supply.