Terminal block
Note | Nominal data per UL |
Number of pins | 5 |
Type of terminal block | Screw clamp terminal block variant |
Cable type | Only copper wires (no aluminum wires!) |
Coding | AX2 |
Pitch | 5.08 mm |
Connection cross section | |
AWG wire | 26 to 12 AWG |
Wire end sleeves with plastic covering | 0.25 to 2.50 mm² |
Single-wire | 0.20 to 2.50 mm² |
Fine-stranded wires | 0.20 to 2.50 mm² |
With wire end sleeve | 0.20 to 2.50 mm² |
Tightening torque | 0.4 to 0.5 Nm |
Material number:
0TB2105.4022Description:
Accessory terminal block, 5-pin, AX2, screw clamp terminal block 2.5 mm²
Certificates | Version (Date) | Download |
---|---|---|
EU Declaration ACOPOSmicro | PDF / 201 KB |
M-CAD (Mechan. Templates) | Version (Date) | Download |
---|---|---|
3D File Step 0TB2105.4022 | ZIP / 85 KB |