General information
Certifications | |
CE | Yes |
UKCA | Yes |
UL |
cULus E115267 Industrial control equipment |
Terminal block
Note | Nominal data per UL |
Number of pins | 4 (female) |
Type of terminal block | Screw clamp terminal block variant |
Cable type | Only copper wires (no aluminum wires!) |
Pitch | 5.08 mm |
Connection cross section | |
AWG wire | 26 to 14 AWG |
Wire end sleeves with plastic covering | 0.2 to 1.5 mm² |
Single-wire | 0.2 to 2.5 mm² |
Fine-stranded wires | 0.2 to 1.5 mm² |
With wire end sleeve | 0.2 to 1.5 mm² |
Operating conditions
Pollution degree per EN 61131-2 | Pollution degree 2 |
Material number:
0TB2104.8000Description:
Connector 24 VDC - 4-pin female - Screw clamp terminal block 2.5 mm²
Documentation | Version (Date) | Download |
---|---|---|
Automation PC 4100 user's manual | PDF / 16 MB |