General information
Certifications | |
CE | Yes |
UKCA | Yes |
UL |
cULus E115267 Industrial control equipment |
HazLoc |
cULus HazLoc E180196 Industrial control equipment for hazardous locations Class I, Division 2, Groups ABCD, T4 |
DNV |
Temperature: B (0 to 55°C) Humidity: B (up to 100%) Vibration: A (0.7 g) EMC: B (bridge and open deck) |
LR | ENV3 |
KR | Yes |
ABS | Yes |
BV |
EC31B Temperature: 5 - 55°C Vibration: 0.7 g EMC: Bridge and open deck |
Terminal block
Note | Nominal data per UL |
Number of pins | 10 (female) |
Type of terminal block | Push-in spring connection |
Cable type | Only copper wires (no aluminum wires!) |
Pitch | 3.5 mm |
Connection cross section | |
AWG wire | 26 to 16 AWG |
Wire end sleeves with plastic covering | 0.14 to 1 mm² |
Single-wire | 0.14 to 1.5 mm² |
Fine-stranded wires | 0.14 to 1.5 mm² |
With wire end sleeves | 0.14 to 1.5 mm² |
Operating conditions
Pollution degree per EN 61131-2 | Pollution degree 2 |
![](/fileadmin/0TB1210.3100.right-d2e0c035.jpg)
Material number:
0TB1210.3100Description:
Two-row 10-pin terminal block TB1210 is used to connect to the button/switch interface of the Automation Panel 9xD and to the interfaces of various interface options.
M-CAD (Mechan. Templates) | Version (Date) | Download |
---|---|---|
3D file DXF/STEP 0TB1210.3100 | ZIP / 183 KB |