Terminal block
Note |
Protected against vibration by the screw flange Nominal data per UL |
Number of pins | 11 |
Type of terminal block | Cage clamp terminal block variant |
Cable type | Only copper wires (no aluminum wires!) |
Pitch | 3.5 mm |
Connection cross section | |
AWG wire | 26 to 14 AWG |
Wire end sleeves with plastic covering | 0.20 to 1.00 mm² |
Single-wire | 0.20 to 1.50 mm² |
Fine-stranded wires | 0.20 to 1.50 mm² |
With wire end sleeve | 0.20 to 1.50 mm² |
Material number:
0TB1111.8110Description:
The single-row 11-pin 0TB1111 screw clamp is used to connect to various B&R modules.
M-CAD (Mechan. Templates) | Version (Date) | Download |
---|---|---|
3D file STEP 0TB1111.8110 | ZIP / 288 KB |