Terminal block
Note Protected against vibration by the screw flange
Nominal data per UL
Number of pins 11
Type of terminal block Screw clamp terminal block variant
Cable type Only copper wires (no aluminum wires!)
Pitch 3.5 mm
Connection cross section
AWG wire 28 to 14 AWG
Wire end sleeves with plastic covering 0.20 to 1.50 mm²
Single-wire 0.20 to 1.50 mm²
Fine-stranded wires 0.20 to 1.50 mm²
With wire end sleeve 0.20 to 1.50 mm²
Electrical properties
Nominal voltage 300 V
Nominal current 10 A / contact
Contact resistance ≤4.2 mΩ
Material number:
0TB1111.8010
Description:

The single-row 11-pin 0TB1111 screw clamp is used to connect to various B&R modules.

Please choose country and language

B&R Logo