General information
Certifications | |
CE | Yes |
UL |
cULus E115267 Industrial control equipment |
Terminal block
Note | Protected against vibration by the screw flange, nominal data per UL |
Number of pins | 10 |
Type of terminal block | Screw clamp terminal block variant |
Cable type | Only copper wires (no aluminum wires!) |
Pitch | 3.5 mm |
Connection cross section | |
AWG wire | 28 to 14 AWG |
Wire end sleeves with plastic covering | 0.20 to 1.50 mm² |
Single-wire | 0.20 to 1.50 mm² |
Fine-stranded wires | 0.20 to 1.50 mm² |
With wire end sleeve | 0.20 to 1.50 mm² |
Tightening torque | 0.2 to 0.25 Nm |
Material number:
0TB1110.8010Description:
The single-row, 10-pin 0TB1110 terminal block is used to connect to I/O modules.
Certificates | Version (Date) | Download |
---|---|---|
EU Declaration ACOPOSmicro | PDF / 201 KB |
M-CAD (Mechan. Templates) | Version (Date) | Download |
---|---|---|
3D file DXF/STEP 0TB1110.8010 | ZIP / 1 MB |