General information
Certifications
CE Yes
Terminal block
Note Protected against vibration by the screw flange
Nominal data per UL
Number of pins 8
Type of terminal block Cage clamp terminal block variant
Cable type Only copper wires (no aluminum wires!)
Pitch 3.5 mm
Connection cross section
AWG wire 26 to 14 AWG
Wire end sleeves with plastic covering 0.20 to 1.00 mm²
Single-wire 0.20 to 1.50 mm²
Fine-stranded wires 0.20 to 1.50 mm²
With wire end sleeves 0.20 to 1.50 mm²
Electrical properties
Nominal voltage 300 V
Nominal current 10 A / contact
Contact resistance ≤4.2 mΩ
Material number:
0TB1108.8110
Description:

The single-row 8-pin terminal block TB708/TB1108 is used for making connections on various B&R modules.

M-CAD (Mechan. Templates) Version (Date) Download
CAD 3D and 2D 0TB1108.8110 ZIP / 112 KB

Please choose country and language

B&R Logo