Terminal block
Number of pins | 4 |
Type of terminal block | Cage clamp terminal block variant |
Cable type | Only copper wires (no aluminum wires!) |
Pitch | 3.5 mm |
Connection cross section | |
AWG wire | 28 - 14 AWG |
Tightening torque | Max. 0.25 Nm |
Material number:
0TB1104.8100Description:
Accessory terminal block (3.5), 4-pin, cage clamp terminal block, 1.5 mm², protected against vibration by the screw flange
M-CAD (Mechan. Templates) | Version (Date) | Download |
---|---|---|
CAD 3D and 2D 0TB1104.8100 | ZIP / 69 KB |