General information
System requirements
Automation Studio 4.3.3 or later
Automation Runtime B4.34 or later
mapp Technology Package mapp Control
Basic package license 1TGMPCONTROL.00-01
Behavior if license missing Solid red LED indicates license violation
Material number:
1TGMPTEMP.10-01
Description:
  • Multistage autotuning
  • Zone-synchronous heating profiles
  • Minimum overshoot
  • Kalman filter for increasing control quality
  • Virtual commissioning
  • Power limitation of a group
  • Heating current monitoring
mapp Temperature provides functions for optimal control of temperature processes. Requirements such as autotuning controllers, zone-synchronous heating profiles, minimum overshoot or multi-zone control for heating and cooling processes can be easily configured.
Typical applications:
  • Extrusion
  • Drying
  • Annealing
  • Blow molding
Functional scope:

The innovative autotuning of mapp Temperature is able to calculate all of the parameters necessary for further operation quickly and without overshoot. The resulting optimized closed-loop control ensures high control quality in both heating and cooling processes. Through the definition of zones and groups, the user is provided with maximum flexibility and scalability. mapp Temperature provides an easy way to perform virtual commissioning, opening up new possibilities for quickly learning new functions or preparing the application without risk of harm. Heating current monitoring enables early detection of defective heating elements and improves plant availability.

Further information:

See the EULA at www.br-automation.com/eula.

Mandatory Accessories
Technology Guard
0TG1000.01 Technology Guard (MSD)
0TG1000.02 Technology Guard (HID)
1TGMPCONTROL.00-01 This license includes advanced functions in closed-loop control and signal processing. This includes areas such as autotuning, system identification, statistical data evaluation and profile generation.
Certificates Version (Date) Download
EULA (End User License Agreement) - AS, AR & mapp Technology PDF / 130 KB

Please choose country and language

B&R Logo