General information
System requirements | |
Automation Studio | 4.3.3 or later |
Automation Runtime | B4.34 or later |
Single-user license | Runtime license |
Behavior if license missing | License violation indicated by red blinking LED |
![](/fileadmin/Icon_MpData-bebeb1d3.jpg)
Material number:
1TGMPDATA.10-01Description:
- Data safely saved even during power failures
- Export logged data to a data storage device
- Save data in CSV or PDF format
MpData makes it possible for users to back up values of defined process variables (PVs). This data is stored in .csv files.
Functional scope:
Which process variables are logged is defined when setting up the component. Different modes can be used to record the data. mapp Data can record variables based on time, after a value change or when a defined trigger occurs. The logged data can be displayed in an HMI application as a table. In addition, mapp Data can display statistical data for each process variable, for example the mean value or standard deviation. All data can be stored with password protection to prevent unauthorized access. The collected data can be exported to a USB flash drive, for example, as a CSV or PDF file.
Further information:
See the EULA at www.br-automation.com/eula.
Mandatory Accessories
Technology Guard
1TGMPSRV.00-01 | Basic license for mapp Services Required to use extended functions of the mapp Technology Package. This license includes mapp AlarmX (alarm management), mapp IO (dynamic hardware configuration), mapp User (user management), mapp Alarm (alarm management with reference to VC4), mapp File (file explorer), mapp Skyline (visualization of a machine line in combination with a mapp View widget), mapp J1939 (SAE J1939 protocol) and mapp Recipe (recipe management). |
Optional Accessories
Other functions
X20cCMR011 | X20 cabinet monitoring module, coated, integrated temperature sensor, moisture sensor and accelerometer, production data acquisition, 2 inputs for external Pt1000, 2 digital inputs 24 V, 1 digital output 24 V, 0.5 A, 512 kB flash memory for user data |
X20CMR011 | X20 cabinet monitoring module, integrated temperature sensor, moisture sensor and accelerometer, production data acquisition, 2 inputs for external PT1000, 2 digital inputs 24 V, 1 digital output 24 V, 0.5 A, 512 kB flash memory for user data |
X20CMR100 | X20 cabinet monitoring module, integrated temperature and humidity sensor, production data acquisition, integrated Technology Guard |
X20CMR111 | X20 cabinet monitoring module, integrated temperature sensor, moisture sensor and accelerometer, production data acquisition, 2 inputs for external Pt1000, 2 digital inputs 24 V, 1 digital output 24 V, 0.5 A, 512 kB flash memory for user data, integrated Technology Guard |
Technology Guard
0TG1000.01 | Technology Guard (MSD) |
0TG1000.02 | Technology Guard (HID) |
0TGF016.01 | Technology Guard (MSD) with integrated flash drive, 16 GB (MLC) |
Automation Studio Help Upgrades | Version (Date) | Download |
---|---|---|
mapp Data: Data logging | PDF / 3 MB |
Certificates | Version (Date) | Download |
---|---|---|
EULA (End User License Agreement) - AS, AR & mapp Technology | PDF / 130 KB |